Endress+Hauser ultralyd-mengdemålere gir nøyaktig måling av væsker og gass i eller utenpå (clamp-on) store rørledninger. Perfekt for vann-, energi- og prosessindustri. Enkel installasjon, høy presisjon og digital kommunikasjon sikrer effektiv og pålitelig drift.
Measured variablesVolumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring MediumNatural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Nominal pipe size3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request
Max. measurement errorVolume flow (standard): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Volume flow (optional calibration): ‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (standard): ‐ ±1.2 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2.1 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (optional calibration): ‐ ±0.8 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Sound Velocity: ±0.2 % o.r.
Measuring rangeGas: 0.3 m/s to 40 m/s
Medium temperature range-50 to 150 °C (-58 to +302°F) -50 to 100 °C (-58 to +212°F) with integrated pressure cell
Max. process pressure0.7 to 101 bar a (10.15 to 1464.88 psi a)
Max. measurement errorVolume flow: ±3% o.r. for DN 15 ±2% o.r. for DN 25 to DN 200 ±2% o.r. above DN 200
Measuring range0 to 15 m/s (0 to 50 ft/s)
Medium temperature rangeDN 15 to 65 (½to 2½"): –40 to +150°C (–40 +302 °F) DN 50 to 4000 (2 to 160"): –40 to +170°C (–40 to +338 °F) DN 50 to 600 (2" to 24"): 150°C to 550°C (+302 to +1022 °F)
Clamp-on mengdemåler som gir nøyaktig måling uten prosessavbrudd. Monteres direkte på utsiden av røret, helt uten mekanisk arbeid. Ideell for enkel installasjon, høy presisjon og effektiv drift.
Measured variablesMass flow rate, volumetric flow s. c. (standard condition), volumetric flow a. c. (actual condition), molecular weight, gas volume and mass, gas velocity, sound velocity
Measuring range0,03 m/s ... 120 m/s (0.1 ft/s ... 394 ft/s)
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Number of applicationsSupport up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term stability 0.01% per year Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices.
16x digital status inputs. Resolution 100ns (10MHz)
Outputs4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics.
16x digital output, open collector. Rating 100mA @24V
Max. measurement errorVolume flow (standard): ‐ ±1.5 % o.r. for 3 to 30 m/s (9.84 to 98.4 ft/s) ‐ ±3 % o.r. for 1 to 3 m/s (3.28 to 9.84 ft/s) Volume flow (option): ‐ ±0.1 % o.f.s. for 0.3 to 1 m/s (0.98 to 3.28 ft/s) ‐ ±1.5 % o.r. for 1 to 30 m/s (3.28 to 98.4 ft/s)
Measuring rangeStandard: 1 to 30 m/s (3.28 to 98.4 ft/s) Option: 0.3 to 30 m/s (0.98 to 98.4 ft/s)
Medium temperature range0 to +80 °C (+32 to +176 °F)
Vår produktsøker hjelper deg å søke etter passende måleenheter, programvare eller systemkomponenter via produktegenskaper. Applicator fører deg gjennom et individuelt produktvalg via applikasjonsparametere.
Ved bruk av ultralydbølger kan flow-volumet for et bredt utvalg gasser og væsker måles på en pålitelig måte – uavhengig av elektrisk ledeevne, trykk, temperatur og viskositet. I installasjoner som krever sporbarhet og garantert nøyaktighet, foretrekkes inline-ultralyd-sensorer. Ultralydsensorer med clamp-on monteres derimot på rørets yttervegg og aktiverer således også midlertidige målinger eller en ettermontering.
For ettermontering uten å avbryte prosessen
Aggressive fluider kan måles uten problemer, selv under høyt trykk
Passer for rør av plast, stål, komposittmaterialer av støpejern (fôret/ufôret)
For rørdiametre opptil DN 4000 (156")
Mengdemåler for in-line montering
Garantert nøyaktighet på grunn av sporbar fabrikkalibrering
Robust industridesign i samsvar med ASME og EN
Korte avstander for inngang
For rørledninger opptil DN 300 (12")
Ultralydsmåling av LNG med FLOWSIC for custody transfer
Ultralydbasert mengdemålingsprinsipp
Å svømme motstrøms krever mer kraft og mer tid enn å svømme medstrøms. Dette enkle faktum danner grunnlaget for ultralydbasert mengdemåling i henhold til "differensial-transittid"-metoden: Denne metoden bruker to sensorer som er anrettet vis-a-vis hverandre i måleslangen. Hver sensor kan vekselvis overføre og motta ultralydsignaler, samtidig som signalets overføringstid måles.
Så snart væsken i røret begynner å strømme, akselereres signalene i strømmeretningen, men forsinkes i motsatt retning. Differensial-transittiden som måles av de to sensorene, er direkte proporsjonal til flowhastigheten.
Fordeler
Måling uavhengig av trykk, tetthet, temperatur, ledeevne og viskositet (for homogene fluider)
Fritt tversnitt av rør, intet trykktap
Ingen bevegelige deler, minimalt med vedlikehold og reparasjoner
Lang levetid, ingen etsing eller rustdannelse fra fluidet
Utforming for innvendig montering eller montering med klemme for stasjonær eller midlertidig flowmåling
Nedlastinger
Utforsk flere ressurser
Mengdemålingsteknologier for væsker, gasser og damp
Oversikt over produkter og tjenester for mengdemåling av væsker, gasser og damp.
For maksimal fleksibilitet: Clamp-on-flowmetre for berøringsfrie målinger uten prosessavbrudd - vedlikeholdsfrie i hele levetiden og mange andre fordeler
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.