Safe and efficient power and energy operations for reliable performance
Power plants are the backbone of everyday life and industrial operations, ensuring reliable energy supply for critical processes while maintaining safe and dependable performance.
Overview
Enabling safe, efficient and reliable operations through process transparency and measurement
Process transparency as the foundation for safe, efficient and high-quality operations
Industrial and energy operators are under increasing pressure to achieve safe operations, high efficiency and consistent quality at the same time. In power generation and critical energy infrastructure, these priorities are closely interconnected. Rising demand, ageing assets and growing system complexity make process transparency essential. Reliable measurement and actionable data provide the foundation for improving safety, optimizing performance and maintaining stable operations over time.
Why safety, efficiency and quality must be managed together
Safety, efficiency and quality are often addressed as separate priorities, yet they rely on the same foundation. A lack of process transparency increases operational risk, drives unnecessary energy consumption and introduces process variability. In contrast, accurate measurement and reliable data enable early detection of deviations, stabilize processes and reduce waste. In industrial environments, processes and systems are closely linked and require solutions ensuring operational performance.
Growing complexity in energy systems calls for integrated optimization
For operators in power generation and critical energy infrastructure, this integrated approach is increasingly important. Energy systems are evolving with greater electrification, digitalization and exposure to volatility. As demand grows, ensuring safe, reliable and resilient supply becomes more challenging. In this context, combining process transparency with reliable measurement is essential to maintain operational stability, improve performance and support long-term resilience.
How to ensure safer operations through better process visibility
Power generation environments are inherently high-risk due to high-pressure systems, extreme temperatures, fuel and chemical handling and ageing infrastructure, combined with the risk of operator error. Failures can lead to toxic leaks, explosions, equipment damage, injury and regulatory breaches, exposing operators to significant safety hazards and costly non-compliance penalties. Reliable operational data is essential to manage these risks.
Continuous monitoring of critical processes such as gas flow, flue gas treatment and handling of hazardous substances enables operators to detect abnormal conditions like leaks, overheating or deviations from operating limits at an early stage. This early detection supports faster intervention, improves operational stability, reliability and safety, while preventing major incidents, unplanned equipment failures and costly downtime.
Minimerer risiko med utskiftning av målere ‒ et preventivt tiltak er alltid mer kostnadseffektivt enn en tvungen driftsstans. Bytt ut mekaniske målere og annen utdatert teknologi med mer pålitelige systemer.
How to improve energy efficiency and operational performance
Rising energy demand and increasing fuel costs are putting pressure on operators to optimize efficiency across power generation and infrastructure assets. Over time, turbines, boilers, heat recovery systems and grid interfaces can lose performance due to wear, fouling and suboptimal operating conditions, leading to higher fuel consumption, reduced energy output and declining heat transfer performance.
Accurate measurement provides visibility into real operating conditions by monitoring key parameters such as flow rate, temperature, pressure, water quality and fuel feed. This allows operators to identify inefficiencies and implement targeted corrective measures such as optimizing fuel consumption, adjusting operating parameters and planning maintenance more effectively, ultimately stabilizing performance and improving return on investment.
Optimize energy use and performance across power generation and critical infrastructure with integrated measurement, monitoring and insights for safer, more efficient and reliable operations.
Precise measurement and system-level control help optimize data center cooling, improving energy efficiency, reducing downtime risk and enabling reliable, scalable operations.
Advanced data center cooling architectures combine air, hybrid and liquid technologies to efficiently manage rising power densities and enable reliable, scalable operations.
Accurate liquid analysis, pressure, flow and temperature measurement support uptime, energy efficiency and safe operation in chilled water and liquid-cooled data centers.
As data centers adopt liquid cooling to support AI and high‑density workloads, liquid analysis becomes essential to protect equipment, optimize energy use and prevent downtime.
Det kreves bare en liten mengde damp for å bære en stor mengde energi, men det kreves også bare en liten mengde vann for å skade turbinen. Lær hvordan du kan optimalisere livsløpskostnadene for vann-/dampkretsen.
I løpet av de siste ti årene har du lagt merke til at det er fare for alvorlig mangel på ingeniører og medarbeidere med teknisk kompetanse. Hvordan håndterer du denne situasjonen?
Process variability driven by the energy transition, with the increasing integration of volatile energy sources such as solar and wind, is a major challenge in power generation, as unstable operating conditions increase equipment stress, drive emissions and negatively affect downstream systems. This can result in inefficient fuel use, compliance risks and unplanned downtime.
Maintaining consistent process quality is therefore essential, particularly for key cost drivers such as steam and fuel performance. Continuous monitoring of parameters like steam conditions, flow consistency, pressure stability and fuel composition enables operators to detect deviations early. With high-precision instrumentation, corrective actions can be applied quickly through control systems, helping stabilize output, protect equipment and ensure reliable long-term performance.
As data centers adopt liquid cooling to support AI and high‑density workloads, liquid analysis becomes essential to protect equipment, optimize energy use and prevent downtime.
/
Discuss your challenges with our expert
Our local Endress+Hauser experts are ready to support you.
The importance of digitalization and data-driven optimization in industrial environments
The energy sector is becoming more complex as it shifts toward more flexible, decentralized and interconnected systems. To manage this, operators are increasingly adopting remote monitoring, connected assets and data-driven operations. These approaches enhance visibility across distributed infrastructure and allow faster responses to changing demand and operating conditions.
Measurement data collected at source is transformed into actionable insights through advanced analytics, enabling predictive maintenance, process optimization and greater levels of automation. High-quality data is critical, as the effectiveness of digital systems depends on the reliability and accuracy of the underlying measurements.
Measurement plays a central role in enabling safe, efficient and reliable industrial operations. Continuous monitoring of equipment condition and process variables supports the transition from reactive to preventive and predictive maintenance by identifying early signs of issues such as leaks, fouling, overheating and process drift. This reduces unplanned downtime, improves asset utilization and stabilizes operations. At the same time, integrated measurement and monitoring systems support compliance with environmental, safety and certification requirements by embedding data collection into daily operations. This enables easier auditing, supports regulatory reporting and helps operators take early corrective action, reducing the risk of penalties and operational disruptions.
Instrumentation is not only a technical requirement but a strategic enabler of operational excellence. Industry-grade measurement solutions provide high accuracy, long-term stability and reliable performance even in demanding environments. They form the foundation for data-driven decision-making, process optimization and automation. By enabling greater transparency and control, measurement helps operators improve safety, enhance efficiency and maintain consistent quality across complex industrial systems.
Kutting av vedlikeholdskostnader kan innebære betydelig risiko med mindre du bruker toppmoderne teknologi. Vær trygg på at enheten fungerer tilfredsstillende med tilkoblingsmulighetene i vår instrumentinstallasjon.
I løpet av de siste ti årene har du lagt merke til at det er fare for alvorlig mangel på ingeniører og medarbeidere med teknisk kompetanse. Hvordan håndterer du denne situasjonen?
How Endress+Hauser supports safer, more efficient and higher-quality operations
Endress+Hauser helps industrial and energy operators improve visibility, control and operational confidence through measurement instrumentation, digital solutions and application expertise. Across process industries and critical infrastructure, that means helping customers:
Increase transparency into key process variables
Improve operating stability and energy performance
Support compliance and quality objectives
Strengthen the basis for data-driven optimization
Maintain reliability in demanding environments
FAQ
Key questions about safety, efficiency and quality
Sluttnoter
Looking for more?
Kraft og energi: Gi kraft til fremtiden
Kraftverket ditt forsyner verden med energi, vi forsyner deg med brukskunnskap, enten det gjelder dampkraft (kull, gass og olje), kombinert kraft, energi fra avfall, vannkraft eller atomkraft.
Vi verdsetter personvernet ditt
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.