Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Multiparameter drinking water panel with oxygen measurement

Multiparameter drinking water panel with oxygen measurement

Turnkey panel for measuring the main drinking water parameters: dissolved oxygen, turbidity, pH and conductivity

71546523
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
Pris etter konfigurasjon i handlevogn

Dette produktet er ikke tilgjengelig i denne regionen

Vennligst kontakt din Endress+Hauser salgspartner for eventuelle spørsmål.

Alle fordeler under ett

  • The fully assembled panels are complete solutions for monitoring drinking water processes. With them, you always have a safe and reliable overview of the most important parameters in drinking water, such as dissolved oxygen, turbidity, pH and conductivity. Standardized piping, assemblies and process connections simplify the integration into any process. Benefit from easy planning and installation as well as fast commissioning and security in the selection of measurement technology.

  • Everything from a single source

    Easy ordering of all components for drinking water monitoring, fully assembled and everything from a single provider.

  • Always ready for the measurements

    Thanks to factory-calibrated sensors, the drinking water panel is ready for immediate use. An assembly with integrated flow monitoring ensures an interruption-free measuring operation.

  • Maximum flexibility

    The modular design of the solution enables perfect adaptation to process requirements and offers maximum flexibility for future expansions of a measuring point.

  • Easy installation and commissioning

    With the Endress+Hauser water quality monitoring panel, installing and commissioning measuring points is simple: just screw the ready-made solution to the wall, connect it to power and water, and you're ready to go.

Pakke i detalj

Overview of all bundle parts

Komponenter og forhåndskonfigurasjoner

  • Bindinger

    For at komponentene skal være kompatible med hverandre, har de fått bestemte bindinger. Åpne parametre gir deg frihet til å sette opp din egen konfigurasjon.

    Komponentene kan konfigureres innenfor pakken i handlevognen
  • Komponenter
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Bindinger:
    CSOL-PA2WP1
    >>Parameter, Transmitter:
    SG
    PH/pH/ORP
    >>Service:
    HB
    TAG/buss adresse forhåndssatt
    >Bundle specification:
    TC
    Bundle 13 CDP20 multiparameter, oksygen Panel
    Beskrivelse:
    P
    Panel
    Applikasjon:
    A2
    Drikkevann
    Modifikasjon:
    WP1
    Berørte deler (plastiikk)
  • Liquiline CM444 er en digital transmitter for pH, ORP, ledningsevne, oksygen, turbiditet og mer.
    2

    4-kanals transmitter
    Liquiline CM444

    Bindinger:
    CM444-AAM4 _ _ FG _ _ _ _
    Godkjennelse:
    AA
    Ex-fritt område
    Sensorinngang:
    M4
    4x digital sensor
    Tilleggsfunksjoner:
    FG
    2x digital inngang, 2x digital utgang
  • CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.
    3

    Turbidity sensor
    Turbimax CUS52D

    Bindinger:
    CUS52D-AA1BA2
    Godkjennelse:
    AA
    Ex-fritt område
    Målemetode:
    1
    ISO 7027, IR
    Prosesstilkopling:
    B
    Clamp 2"
    Tilknytning kabel:
    A
    Fast kabel, krympehylser
    Kabellengde:
    2
    3m
  • Memosens CPS11E – Digital pH-sensor for standardapplikasjoner med stabile prosessforhold
    4

    Digital pH-sensor
    Memosens CPS11E

    Bindinger:
    CPS11E-AA7A _ 2
    Godkjennelse:
    AA
    Ex-fritt område
    Elektrode type:
    7
    Standard, nullpunkt pH 7,0, temperatursensor NTC 30k
    Bruksområde:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Aksellengde:
    2
    120mm
  • Memosens COS22E: Hygienic amperometric oxygen sensor
    5

    Digital oxygen sensor
    Memosens COS22E

    Bindinger:
    COS22E-AA _ AA _ _
    Godkjennelse:
    AA
    Ex-fritt område
    Kappe Characteristic:
    AA
    Rustfritt stål
  • Memosens CLS21E - Robust conductivity sensor for medium conductivities
    6

    Digital conductivity sensor
    Memosens CLS21E

    Bindinger:
    CLS21E-AAGA11
    Godkjennelse:
    AA
    Ex-fritt område
    Prosesstilkopling:
    GA
    Gjenger G1"
    Material:
    11
    Sensor PES, elektroder grafitt
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    7

    Digital measuring cable
    CYK10

    Bindinger:
    CYK10-A011
    Godkjennelse:
    A
    Ex-fritt område
    Kabellengde:
    01
    1,5m
    Kabelanslutning:
    1
    Løse kabelender
  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

  • Standardprodukter

  • Pålitelige, robuste og lette å vedlikeholde

Tekniske egenskaper

Enkelhet

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

FLEX utvalget Tekniske egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental utvalg

Møter dine grunleggende målebehov

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean utvalg

Håndter henkelt dine kjerneprosesser

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended utvalg

Optimaliser prosessene dine med innovative teknologier

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert utvalg

Mestre de mest utfordrende applikasjonene dine

Tekniske egenskaper
Enkelhet

Varierende