Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
product picture of the flow metering system FLOWSKID

FLOWSKID
flow metering system

Reliable turnkey solution for fiscal metering

IFLSKID
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon

Spesifikasjonene kort oppsummert

  • Measured variables

    Measurement of gas composition
    Volume measurement
    Condition monitoring
    Pressure measurement
    Temperature measurement
    Flow calculation

  • Items supplied

    FLOWSIC600-XT
    Flow-X
    Analyzers including protected rooms
    Gas chromatograph
    Valves
    Skid structure
    Monitoring system
    Station control device 
    Piping 
    Pressure and temperature measurement technology

Bruksområde

FLOWSKID flow metering systems are the full gas flow metering system offering. They are provided as a turnkey solution for custody transfer applications. The systems are flexible in design and provide highly accurate measurement data. They are manufactured according to ISO standards and with care to the highest quality using the latest DIN, ANSI, and ASME standards. This means the systems will fulfill local regulations and requirements

  • Natural gas metering applications

  • LNG boil off gas metering

  • Process gas metering systems

  • Maritime gas measurement


Device properties:

  • Complete calibration is possible

  • Customization of instrumentation including gas analyzer, gas chromatograph, and supervisory computer

  • Seamless integration with the flow computer Flow-X

  • Available from Class 150 to Class 2500

  • Modular design

Fordeler

  • Modularity in selecting the metering skid

  • Flexibility in designing the flow metering system

  • As solution provider we take responsibility for the project, reducing efforts for the customer during project execution

  • At all times, the customer is in close control of the project with dedicated project management

  • Reduced shipping costs and efforts for FLOWSKID600-compact

Videoer

  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

  • Standardprodukter

  • Pålitelige, robuste og lette å vedlikeholde

Tekniske egenskaper

Enkelhet

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

FLEX utvalget Tekniske egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental utvalg

Møter dine grunleggende målebehov

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean utvalg

Håndter henkelt dine kjerneprosesser

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended utvalg

Optimaliser prosessene dine med innovative teknologier

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert utvalg

Mestre de mest utfordrende applikasjonene dine

Tekniske egenskaper
Enkelhet

Varierende