Title

Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.

iTHERM ModuLine thermometers for a wide range of hydrogen applications

Robust, flexible, and ready for your hydrogen measuring points

iTHERM ModuLine thermometers for a wide range of hydrogen applications

Vær vennlig og gi oss så mange opplysninger som mulig så vi kan hjelpe deg på best mulig måte.

Sammendrag

Temperature control plays a vital role in hydrogen production, ensuring efficiency and safety across all stages—from energy generation and electrolysis to compression and storage. The process involves demanding conditions such as high pressures, hazardous areas, and strict safety standards like SIL compliance. Reliable temperature measurement technology must withstand pressures up to 500 bar and operate safely in explosive environments. Standardized solutions with high flexibility are essential to meet diverse application needs.

The benefits: Designed for Hydrogen Challenges

500 bar

Pressure-resistant design

SIL & Ex

Safe in critical areas

Modular portfolio

Scalable for every application

With its modular and scalable design, the iTHERM ModuLine portfolio provides a reliable and future-proof temperature measurement solution for hydrogen production. Whether used in standard applications or under extreme conditions involving high pressures, hazardous areas, and strict safety requirements, the sensors deliver consistent performance and compliance. The portfolio combines pressure resistance up to 500 bar, SIL and Ex certifications, and high flexibility to meet diverse process needs. This ensures safe, efficient, and cost-effective operation across the entire hydrogen value chain—supporting the industry’s progress toward a sustainable energy future.

The challenge: Ensuring safety and efficiency from electrolysis to compression

Hydrogen production is a cornerstone of the global energy transition and essential for meeting long-term climate targets such as NetZero 2050. To ensure optimal efficiency and environmental sustainability, precise and reliable process instrumentation is required throughout the entire value chain—from renewable energy generation and electrolysis to compression, storage, and utilization. Temperature is a critical control parameter in nearly all stages of hydrogen production and must be continuously monitored and regulated. In electrolyzer systems, temperature sensors must comply with SIL (Safety Integrity Level) standards and be certified for use in hazardous areas, withstanding pressures up to 40 bar. In subsequent compression stages, the process pressure can rise significantly, reaching up to 200 bar, demanding robust and high-performance measurement solutions.

Our solution: One portfolio for the entire hydrogen value chain

Versatile temperature measurement across the hydrogen value chain. Hydrogen production involves a wide range of process conditions—from moderate to extreme pressures, hazardous environments, and strict safety requirements. The iTHERM ModuLine portfolio from Endress+Hauser offers a high variety from basic sensors with best price-performance ratio to best-in class thermometers for high demanding applications.

Electrolyzer Applications – iTHERM ModuLine TM131

In electrolyzer systems, precise temperature control is essential for process efficiency and safety. iTHERM ModuLine TM131 is equipped with a temperature transmitter that meets SIL and Ex requirements, making it ideal for use in hazardous areas. With pressure resistance up to 100 bar, it provides a robust and compliant solution for this critical stage.

Compression Applications – iTHERM ModuLine TM151/152

Hydrogen compression involves significantly higher pressures, requiring instrumentation with exceptional mechanical strength. TM151/152 (metric/imperial) models feature a barstock thermowell design, engineered for pressure resistance up to 500 bar (7251 psi). These sensors ensure safe and reliable temperature measurement even under the most demanding conditions.

Kontakt oss

Er du interessert i tilbudet vårt? Vil du diskutere bruksområdet ditt?

Vær vennlig og gi oss så mange opplysninger som mulig så vi kan hjelpe deg på best mulig måte.

Products and services used

/

Related solutions and technology

Temperaturmåling

Termometre og transmittere for prosessindustrien

Mer informasjon

Monitoring of effluent discharge 

Operate wastewater discharge within legal limits with complete, reliable monitoring for continuous values and fast response to contamination.

Read more

Hydrogen measurement in natural gas pipelines

Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring

Read more

Biomethane quality analysis for safe and compliant gas injection 

Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations. 

Read more

Protect reverse osmosis membranes with online water quality monitoring for desalination 

Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications

Read more

Påvisning av lekkasjer i kryogene tanker (LNG, etylen, LPG og ammoniakk)

Oppdag lekkasjer i kryogentanker tidlig og behold kontrollen. Endress+Hauser tilbyr kontinuerlig og svært pålitelig temperaturovervåkning for å beskytte mennesker, eiendeler og kritisk infrastruktur.

Les mer

CCUS-måling og verifisering i sanntid

Åpne for fremtiden innen karbonfangst: presis, pålitelig og skreddersydd for tettfaseapplikasjoner

Les mer

Løsninger for kontinuerlig utslippsovervåking for å sikre overholdelse

Løsninger for kontinuerlig utslippsovervåking for å sikre overholdelse

Mer informasjon

FAQs