Title

Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Dissolved oxygen measuring point with COS61D for wastewater applications

Dissolved oxygen measuring point for wastewater

Preconfigured dissolved oxygen measuring loop for reliable and accurate process monitoring and control in wastewater applications

71481759
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
Pris etter konfigurasjon i handlevogn

Alle fordeler under ett

  • Ideal support for oxygen monitoring and control with the Oxymax COS61D high-performance digital oxygen sensor, which provides you with fast, accurate and drift-free measurements. Benefit from the long-term stability and performance of the sensor in all aeration processes (SBR, Anamox, etc.). Furthermore, the high flexibility of the Liquiline platform makes the measuring point future-proof for your needs.

  • Digital Memosens Technology

    Thanks to Memosens digital technology you can benefit from maximum process and data integrity and simple lab calibration.

  • Ready for automation

    This measuring point can be used as a stand-alone system to control your aeration or can be integrated in your PLC with its extended communication protocols.

  • Flexibility

    The modular fitting system allows various types of fixing, in open basins or channels. It gives easy access to the sensor for commissioning and maintenance.

Pakke i detalj

Overview of all bundle parts

Komponenter og forhåndskonfigurasjoner

  • Bindinger

    For at komponentene skal være kompatible med hverandre, har de fått bestemte bindinger. Åpne parametre gir deg frihet til å sette opp din egen konfigurasjon.

    Komponentene kan konfigureres innenfor pakken i handlevognen
  • Komponenter
    Oxymax COS61D er en optisk sensor for oppløst oksygen med et langtidsstabilt fluorescenslag.
    1

    Digital oksygensensor
    Oxymax COS61D

    Bindinger:
    COS61D- _ A1 _ _
    Applikasjon/måleområde:
    A1
    Oksygen 0...20mg/l
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Bindinger:
    CM442- _ _ _ _ _ _ _
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    3

    Modular holder system
    Flexdip CYH112

    Bindinger:
    CYH112-A _ _ B _ _ 1
    Godkjenning
    A
    Uten
    Travers-montering:
    B
    Kryss-klamp
    Adapter:
    1
    Uten
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    4

    Immersion assembly
    Flexdip CYA112

    Bindinger:
    CYA112-A _ _ 1BA
    Godkjennelse:
    A
    Uten
    Tilslutningsvinkel føler:
    1B
    PVC, 45o
    Sensoradapter:
    A
    G1
  • 5

    Værbeskyttelse CYY101

    Bindinger:
    CYY101-A
    Versjon:
    A
    rustfritt stål, 320x300x300mm