Title

Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Source Container FQG61 - Radiometric measurement

Radiometric
Level/density measurement
Source Container FQG61

Radiation source container with source holder for manual or pneumatic switch-on/switch-off

FQG61
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon

Spesifikasjonene kort oppsummert

  • Process temperature

    Any

  • Process pressure / max. overpressure limit

    Any

  • Main wetted parts

    Non-contact

Bruksområde

The FQG61 source container is designed to hold the radioactive source during radiometric point level detection, continuous level and density measurement. The radiation is emitted almost unattenuated in one direction only, and is damped in all other directions. This guarantees highest safety for the personnel and a reliable measurement.

Designed to hold the radioactive source during radiometric point level detection, continuous level measurement and density measurement. Radiation is emitted almost unattenuated in one direction only and is damped in all other directions.

  • Activity: 137Cs to 18.5GBq (500mCi), 60Co to 0.74GBq (20mCi)

  • Temperature: No limitation (non-invasive, extraneous)

  • Pressure: No limitation (non-invasive, extraneous)

Fordeler

  • High safety level thanks to highest classification for the source supplied (DIN 25426/ISO 2919, typically classification C66646) and safe and easy source replacement

  • Reliable measurement due to lightweight container and almost spherical design which provides optimized screening

  • Compact, easy-to-mount device with the possibility of various angles of emission for optimum adaptation to the application

  • Manual or pneumatic switching on/off and padlock, cylinder lock or locking bolt for fixing the switching position

  • Switch status easily identified

Videoer

Please Wait (spinning wheel) Loading alternative products