Spesifikasjonene kort oppsummert
-
Measuring principle
TDLAS
-
Measured variables
Concentration
Dew Point
Cell Pressure
Cell Temperature -
Hazardous area approvals
ATEX / IECEx /UKEx Zone 1
PESO / KCs / JPNEx Zone 1
INMETRO Zone 1
CNEx Zone 1
CSA Class I, Division 1
CSA Class I, Zone 1
Bruksområde
The J22 gas analyzer uses patented tunable diode laser absorption spectroscopy (TDLAS) technology for accurate H2O measurement in gas applications. Featuring the reliable diagnostic capabilities of Heartbeat Technology, the J22 analyzer determines the concentration of a gas without coming into physical contact with streams. It allows pipeline operators and suppliers to meet quality specifications, prevent pipeline corrosion, and stop hydrate formation to ensure safety and asset integrity.
Moisture measurement for natural gas production, storage, transport, and distribution
Applications including natural gas pipelines, processing, compression, gathering, and distribution
Real-time quality monitoring of biogas and biomethane
Reliable custody transfer measurements of gas quality
Controlling the efficiency of the gas dehydrator process
Fully compatible with hydrogen and CCUS processes
Measurable range options from 50 to 6000 ppm (2.4 to 284 lb/mmscf) H2O
Fordeler
Ensures highest availability for production, transmission, storage and distribution of natural gas
User-friendly interface with intuitive menu and web server software
Integrated diagnostic and verification with Heartbeat Technology
Automatically-stored historical data and spectrum logging
NIST-traceable calibration providing superior accuracy and repeatability
Robust design for easy installation, commissioning, and repair
Field serviceable components and modules for minimal downtime
Videoer
Xpert utvalg
-
Spesialprodukter
- Designet for krevende applikasjoner
Tekniske egenskaper
Enkelhet
Varierende
-
Standardprodukter
- Pålitelige, robuste og lette å vedlikeholde
Tekniske egenskaper
Enkelhet
-
Spesialprodukter
- Designet for krevende applikasjoner
Tekniske egenskaper
Enkelhet
Varierende
| FLEX utvalget | Tekniske egenskaper | Enkelhet |
|---|---|---|
Fundamental utvalg Møter dine grunleggende målebehov |
Tekniske egenskaper
|
Enkelhet
|
Lean utvalg Håndter henkelt dine kjerneprosesser |
Tekniske egenskaper
|
Enkelhet
|
Extended utvalg Optimaliser prosessene dine med innovative teknologier |
Tekniske egenskaper
|
Enkelhet
|
Xpert utvalg Mestre de mest utfordrende applikasjonene dine |
Tekniske egenskaper
|
Enkelhet
Varierende |
Forgjenger
-
-
Teknisk informasjon (TI)
J22 TDLAS gas analyzer Technical Information
Engelsk versjon - 05/2025
System design and specifications for the J22 TDLAS gas analyzer
EN NO 06/05/202517/10/202419/01/202415/11/202220/01/2022Språk:
Engelsk
Versjon:
06/05/2025
Filstørrelse:
5 MB
Filnavn:
TI01607CEN_0625.pdf
-
-
-
Driftsinstruksjon (BA)
J22 TDLAS gas analyzer Operating Instructions
Engelsk versjon - 12/2024
Commissioning, operation, and maintenance details for the J22 TDLAS gas analyzer
EN NO 18/12/202421/10/202419/01/202415/11/202220/01/2022Språk:
Engelsk
Versjon:
18/12/2024
Filstørrelse:
14.4 MB
Filnavn:
BA02152CEN_0624.pdf
-
-
-
Teknisk informasjon (TI)
J22 TDLAS gas analyzer Technical Information
System design and specifications for the J22 TDLAS gas analyzer
EN NO 06/05/202517/10/202419/01/202415/11/202220/01/2022Språk:
Engelsk
Versjon:
06/05/2025
Filstørrelse:
5 MB
Filnavn:
TI01607CEN_0625.pdf
-
-
-
Driftsinstruksjon (BA)
J22 TDLAS gas analyzer Operating Instructions
Commissioning, operation, and maintenance details for the
J22 TDLAS gas analyzerEN NO 18/12/202421/10/202419/01/202415/11/202220/01/2022Språk:
Engelsk
Versjon:
18/12/2024
Filstørrelse:
14.4 MB
Filnavn:
BA02152CEN_0624.pdf
-
-
-
Enhetsparameter (GP)
J22 and JT33 TDLAS Gas Analyzer Description of device parameters
Provides customers with Modbus register information
needed to establish remote communication with the J22
and JT33EN NO 19/03/202527/04/2023Språk:
Engelsk
Versjon:
19/03/2025
Filstørrelse:
2.3 MB
Filnavn:
GP01198CEN_0223.pdf
-
-
-
Installasjonsinstruksjoner (EA)
J22 and JT33 Firmware upgrade installation instructions
J22 and JT33 TDLAS gas analyzers Firmware Upgrade
Installation InstructionsSpråk:
Engelsk
Versjon:
18/10/2024
Filstørrelse:
1.2 MB
Filnavn:
EA01426CEN_0324.pdf
-
-
-
Installasjonsinstruksjoner (EA)
J22 and JT33 Electronics and display replacement Installation Instructions
Installation instructions for replacing J22 and JT33 TDLAS gas
analyzer electronics and displaySpråk:
Engelsk
Versjon:
01/11/2024
Filstørrelse:
2.3 MB
Filnavn:
EA01507CEN_0124.pdf
-
-
-
Installasjonsinstruksjoner (EA)
Replacement of measurement components J22 TDLAS gas analyzer Installation Instructions
Instructions for replacing measurement components for the J22 TDLAS gas
analyzerEN NO 05/08/2024Språk:
Engelsk
Versjon:
05/08/2024
Filstørrelse:
2.2 MB
Filnavn:
EA01501CEN_0124.pdf
-
-
-
Sikkerhetsinstruks for Ex-områder (XA)
J22 TDLAS gas analyzer Safety Instructions
PESO: ATEX/IECEx Zone 1
Språk:
Engelsk
Versjon:
30/09/2024
Filstørrelse:
1.1 MB
Filnavn:
XA03211CEN_0124.pdf
-
-
-
Sikkerhetsinstruks for Ex-områder (XA)
J22 TDLAS gas analyzer Safety Instructions
INMETRO, ATEX/IECEx: Zone 1
EN NO 23/04/202430/11/2022Språk:
Engelsk
Versjon:
23/04/2024
Filstørrelse:
1.2 MB
Filnavn:
XA03086CEN_0224.pdf
-
-
-
Sikkerhetsinstruks for Ex-områder (XA)
J22 TDLAS gas analyzer Safety Instructions
JPNEx IECEx: Zone 1
EN NO 23/04/2024Språk:
Engelsk
Versjon:
23/04/2024
Filstørrelse:
1.2 MB
Filnavn:
XA03087CEN_0224.pdf
-
-
-
Sikkerhetsinstruks for Ex-områder (XA)
J22 TDLAS gas analyzer Safety Instructions
KCs: ATEX/IECEx Zone 1
EN NO 24/06/202415/11/2022Språk:
Engelsk
Versjon:
24/06/2024
Filstørrelse:
1.4 MB
Filnavn:
XA03090CEN_0224.pdf
-