Title

Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Tankvision Professional NXA85 - Inventory Management

Tankvision
Inventory management
Professional NXA85

Gathers data from connected interface modules (Tankvision Tank Scanner or Multi Scan)

NXA85
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon

Dette produktet er ikke tilgjengelig i denne regionen

Vennligst kontakt din Endress+Hauser salgspartner for eventuelle spørsmål.

Har du allerede kjøpt dette produktet?

Logg inn på programvareportalen for å få siste versjon.

Spesifikasjonene kort oppsummert

  • Application Task

    Data acquisition

    Data management

    Process monitoring & visualization

  • Interfaces

    OPC classic

    OPC UA

    Modbus

    Terminalvision NXS85

Bruksområde

Tankvision Professional is a software which can manage data from the field. The parameters are forwarded via Tankvision Tank Scanner, Tankvision Multi Scan and even PLC or DCS systems via open standards such as Modbus and OPC DA Client. Tankvision is based on a distributed architecture on a local area network (LAN). Due to its modular structure it is ideally suited for tank farms as well as large refineries with hundreds of tanks.

  • Summarizes data from various Tank Scanners NXA820, Multi Scans NXA83 or host systems (such as PLC or PCS) via Modbus and performs tank calculations

  • Suited for tank farms as well as large refineries with hundreds of tanks

  • Approved for custody transfer applications according to NMi and PTB

Fordeler

  • Single access point for up to 400 tanks on one system

  • Step-by-step site upgrade

  • Best fit visualization

  • Precise inventory

  • Simplified site approval procedures

Please Wait (spinning wheel) Loading alternative products