Title

Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.

Raw pump station upgrade with the Promag W 0 x DN

High flow accuracy using the world’s first full bore electromagnetic flowmeter

Accurate flow measurement in water pump stations is crucial for optimal process control, monitoring and efficiency. Standard electromagnetic flowmeter installations require at least five straight run pipe diameters upstream and two pipe diameters downstream from the electrode plane to comply with the specified accuracy. Why? Electromagnetic flowmeters like stable flow profiles.

Promag W 0xDN installation at North East Water ©Endress+Hauser

Results

  • Reduced installation costs – since the flowmeter was installed without the typical upstream and downstream pipe lengths, no pipe re-routing was required

  • Guaranteed flow measurement accuracy of ±0.5% o.r. in restricted installations – multiple measurement electrode pairs allowed high accuracy even in variable flow profiles

  • Reduced commissioning costs – Heartbeat Technology provided fully traceable, documented flowmeter verification at a fraction of the time of typical external verifications

Challenge

For the North East Water (NEW) raw water pump station (RWPS) upgrade, the intended flowmeter installation location contained several flow obstructions, including a DN300 to DN400 expansion joint directly upstream and a gate valve directly downstream. In this project, engineers had a choice: comply with the standard upstream and downstream straight run length requirements by installing a costly pipe re-route, or install a flowmeter that can sufficiently handle the changing flow-profile.

Solution

The Promag W 0 x DN with its full bore design and multiple electrode measurement pairs ensured no pressure. It easily handled the swirling flow profile caused by the expansion joint upstream of the flowmeter eliminating the need of pipe re-routing.

Onboard self-verification tool, Heartbeat Technology provided fully traceable & documented verification of functionality during commissioning. Verification was completed via the in-built web server in a fraction of the time of standard verification.

Kontakt oss

Er du interessert i tilbudet vårt? Vil du diskutere bruksområdet ditt?

Vær vennlig og gi oss så mange opplysninger som mulig så vi kan hjelpe deg på best mulig måte.