Title

Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
pH measuring point for abrasive media and cyanide leaching in Mining, Minerals and Metals industry

pH measurement in abrasive media and cyanide leaching

Complete measuring point for reliable pH measurement in Mining, Minerals and Metals industry

71539357
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
Pris etter konfigurasjon i handlevogn

Alle fordeler under ett

  • Ideal support of your pH measurement in demanding applications in Mining, Minerals and Metals with the Memosens CPF81E pH sensor. Benefit from Memosens 2.0 technology and maximum process integrity through non-contact, inductive signal transmission. Additionally, the great flexibility of the Liquiline makes the measuring point future-proof according to your needs.

  • Benefits at a glance

    • Memosens CPF81E pH sensor with flat membrane suitable for abrasive media

    • pH sensor with patented electrolyte bridge for improved protection against electrode poisoning

    • Easy sensor installation thanks to threaded connections on both ends

    • Robust polymer housing

    • Versatile Liquiline CM442 transmitter offers advanced diagnostic functionalities with Heartbeat Technology

    • Immersion assembly Flexdip CYA112 can be optionally upgraded with a cleaning nozzle to automate cleaning operation

Pakke i detalj

Components of the pH measuring point

Komponenter og forhåndskonfigurasjoner

  • Bindinger

    For at komponentene skal være kompatible med hverandre, har de fått bestemte bindinger. Åpne parametre gir deg frihet til å sette opp din egen konfigurasjon.

    Komponentene kan konfigureres innenfor pakken i handlevognen
  • Komponenter
    Memosens CPF81E – Digital pH-sensor for avløpsvann, gruvedrift, mineraler og metallindustri
    1

    Digital pH-sensor
    Memosens CPF81E

    Bindinger:
    CPF81E- _ 5NAD2
    Elektrode type:
    5
    Standard, prosesstilkopling NPT 3/4", nullpunkt pH 7,0, temperatursensor NTC 30k
    Bruksområde:
    N
    0–11 pH, 0…80oC, 0,8…11 bar (abs)
    Referanse system:
    AD
    Teflon ring junction, tokammer, 3 M KNO3, 3 M KCl, Ag/AgCl
    Innstikkslengde:
    2
    13mm, flat membran
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Bindinger:
    CM442- _ _ _ _ _ _ _
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    3

    Immersion assembly
    Flexdip CYA112

    Bindinger:
    CYA112-AA _ _ B
    Godkjennelse:
    A
    Uten
    Innstikksrør:
    A
    Standard
    Sensoradapter:
    B
    NPT3/4
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    4

    Digital measuring cable
    CYK10

    Bindinger:
    CYK10- _ _ _