Title

Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Raman spectroscopy disposable bio sleeve for bioprocessing

Raman bio sleeve

Maintain sterility and spectral quality while reducing maintenance and cleaning burdens

KRBSL
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon

Dette produktet er ikke tilgjengelig i denne regionen

Vennligst kontakt din Endress+Hauser salgspartner for eventuelle spørsmål.

Spesifikasjonene kort oppsummert

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Immersible length

    120 or 220 mm
    4.73 or 8.67 inch

  • Sterilization method

    Autoclave, gamma irradiation

Bruksområde

The bio sleeve is a critical consumable part for easy, real-time bioprocess measurements with maximum sterility and efficiency. It connects to a reusable, automatically aligned multi optic which pairs with an Rxn-10 probe. The system reduces maintenance and cross-contamination risk for reusable or single-use benchtop bioreactor setups.

  • Benchtop bioreactors to measure glucose, lactate, amino acids, cell density, titer and more

  • Benchtop fermenters to measure glycerol, methanol, ethanol, sorbitol, biomass, and more

  • Use with flow assembly CYA680 for select downstream bioprocessing applications

Fordeler

  • Improved ease of use and reduced maintenance

  • Autoclavable, gamma sterilizable, and compatible with standard cleaning protocols

  • Simplified workflow for greater process efficiency – swap out probes mid-batch, use multiple sleeves in the same reactor for simplified redundancy, and calibrate / verify probes at any time

  • 120 mm version is compatible with Endress+Hauser flow assembly CYA680

  • Raman-spektroskopi for avansert optisk analyseteknologi

    Øk anleggssikkerheten, ivareta produktkvaliteten og optimaliser driften. Raman-spektroskopi måler prøvenes sammensetning og molekylstruktur fra laboratorium til prosess i sanntid.