The ultrasonic transducer is mounted face to face with the sensor directly on the assembly or on the pipe.
The Flowfit CUA262 flow assembly with the CYR52 ultrasonic cleaning device attached.
Bruksområde
The CYR52 ultrasonic cleaning system removes surface contamination and air bubbles from your Turbimax CUS52D turbidity sensor facilitating reliable, automated and unattended turbidity measurement. What's more, you can plan your service intervals to optimize your maintenance strategy. CYR52 offers non-contact cleaning without process interference making it a great choice for hygienic applications.
The CYR52 ultrasonic system provides automated cleaning of Turbimax CUS52D turbidity sensors in:
Drinking and process water: - All measuring points from inlet to outlet of water plants - Abstraction and raw water control - All quality control points in water production
Wastewater treatment plants: - Reuse of outlet water
Utilities of all industries: - All measuring points from inlet to outlet of water production - All measuring points in distribution networks
Fordeler
Allows unattended operation of your turbidity measuring points – also in hygienic processes.
The ultrasonic method offers reliable non-contact cleaning of your inline sensors for uninterrupted operation.
Easy installation: just clamp the actuator on the pipe and connect it with the generator and a Liquiline transmitter – done!
Simple operation: just program the cleaning loop once and it’s done!
Bruk av sjøvann til å spyle ned i toaletter kan spare mye drikkevann. For å sikre en konstant vanntilførsel må sensorene som brukes, fungere pålitelig for å oppfylle målene for vannkvalitet (WQO).
The monitoring solution provides the Visp fish farm with stable, reliable oxygen control, enabling optimal conditions for fish and reducing effort and risk.
Proline Teqwave MW 300 delivers stable real-time data taken directly from the process, reduces maintenance work, and allows quicker intervention if changes to the process are required.
Kerry DCF produserer smøre- og smørprodukter til detaljmarkedet. Selskapet ønsket å automatisere sin test for kjemisk oksygenforbruk (KOF) i det behandlede avløpsvannet, for å spare tid og optimalisere prosessen.
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.