Title

Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Image of a Raman micro flow cell for downstream bioprocessing

Raman flow cell

Reduce downstream bioprocessing costs and ensure safer patient outcomes

KRFC
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon

Dette produktet er ikke tilgjengelig i denne regionen

Vennligst kontakt din Endress+Hauser salgspartner for eventuelle spørsmål.

Spesifikasjonene kort oppsummert

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Sterilization method

    CIP/SIP

Bruksområde

The Raman flow cell meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, the Raman flow cell allows real-time monitoring, rapid process optimization, and process control for chromatography and other downstream unit operations.

  • Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients

Fordeler

  • The Raman flow bench houses a Raman flow cell and easily connects to an Rxn-10 probe paired with a Raman Rxn embedded analyzer, and ensures transferability when used with the Raman flow assembly calibration and verification kit

  • Provides continuous, real-time measurements with high sensitivity for development-scale flow rates  

  • Achieves lower limits of detection through enhancement of the Raman signal  

  • Brings Raman-based process insights and control to downstream bioprocessing unit operations 

  • Raman-spektroskopi for avansert optisk analyseteknologi

    Øk anleggssikkerheten, ivareta produktkvaliteten og optimaliser driften. Raman-spektroskopi måler prøvenes sammensetning og molekylstruktur fra laboratorium til prosess i sanntid.