AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timefastest response time with thermowell t90 starting at below 10 s depending on configuration
Max. process pressure (static)depending on the configuration up to 100 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
Imperial RTD/TC direct contact thermometer for a wide range of industrial applications
Ikke tilgjengelig i din region
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 1.500,0 mm (59,06'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. process pressure (static)at 20 °C: 100 bar (1.450 psi)
Operating temperature rangePT 100: -50 °C ...200 °C (-58 °F ...392 °F)
Max. immersion length on requestup to 600,00 mm (23,62'')
Industritermometre
Vår produktsøker hjelper deg å søke etter passende måleenheter, programvare eller systemkomponenter via produktegenskaper. Applicator fører deg gjennom et individuelt produktvalg via applikasjonsparametere.
Den fleksible konfigurasjonen av våre industritermometre omfatter ulike sensordesign, termolommer, tilkoblingshus og en komplett portefølje av temperaturtransmittere. Våre svært tilpasningsdyktige produkter tilbyr et uovertruffent utvalg og best mulig tilpasning til dine bruksområder i industrielle prosesser. Mange års erfaring og vår brede applikasjonskunnskap sikrer at våre industrielle temperatursensorer oppfyller alle kundebehov.
Modulære industrielle termometre
Vår iTHERM ModuLine-familie er den nyeste generasjonen av modulære termometre for industrielle bruksområder. Med et overkommelig antall produkter kan vi oppfylle nesten alle prosess- og kundekrav. Innovative teknologier gir merverdi i form av forbedret prosesseffektivitet eller anleggs- og produktsikkerhet. Eksempler på dette er Dual Seal-funksjonen og iTHERM QuickNeck. Sertifiseringer i henhold til internasjonale standarder kompletterer tilbudet.
Porteføljebeskrivelse
Ulike sensordesign - best mulig måleytelse for alle bruksområder
Termometre med termolomme - enkel og sikker utskifting/rekalibrering
Termometre uten termolomme. Direkte kontakt med medium: raskest responstid og høyeste nøyaktighet
TR10 vår modulære RTD temperatursensor for industriell temperaturmåling
E+H=°C: Temperaturmåling fra Endress+Hauser
TR10 vår modulære RTD temperatursensor for industriell temperaturmåling
E+H=°C: Temperaturmåling fra Endress+Hauser
Måleprinsipp for motstandstemperaturdetektorer
The RTD sensor changes its electrical resistance with a change in temperature. They are suitable for the measurement of temperatures between -200 °C and approx. 600 °C and stand out due to high measurement accuracy and long-term stability. The most frequently used RTD types are Pt100 or Pt1000. As a standard, Endress+Hauser RTD sensors fulfill the IEC 60751 accuracy class A.
Innen prosessautomasjon har to måleprinsipper for temperatur etablert seg som standard:
TC – Termoelementer: Måleprinsipp
Et termoelement er en komponent som er laget av to ulike metaller som er koblet sammen i en ende. Det oppstår et elektrisk potensial (termoelektrisk kraft) på grunn av Seebeck-effekten i den åpne enden dersom sammenkoblingen og de åpne endene utsettes for ulike temperaturer. Med hjelp av de såkalte referansetabellene for termoelementer (se IEC 60584) kan temperaturen ved sammenkoblingen (målekoblingen) bestemmes.
Termoelementer er egnet for temperaturmålinger i området fra 0 °C til +1800 °C. De skiller seg ut på grunn av rask responstid og høy vibrasjonsmotstand.
Fordeler
Svært nøyaktig innenfor hele driftstemperaturspekteret
Technology, construction and benefits of thermocouples (TCs) in temperature measurement.
/
Vi verdsetter personvernet ditt
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.