Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
iTHERM TrustSens Calibration Monitoring

iTHERM TrustSens self-calibration Monitoring

Automated temperature measurement solution - 100% compliance, 0% effort

71488114
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
from CHF ??.-
Pris etter konfigurasjon i handlevogn

Alle fordeler under ett

  • With automated iTHERM TrustSens calibration monitoring, Endress+Hauser offers optimized process verification at minimum effort to users in the life sciences and food & beverage industries.
    The product bundle consisting of iTHERM TrustSens self-calibrating temperature sensors and the Advanced Data Manager Memograph M RSG45 offers FDA-compliant process verification, automated, audit-proof documentation and enables predictive maintenance.

  • Reliable & easy:

    • Cost reduction by saving calibration costs and reducing calibration cycles

    • All required components in one bundle, nothing is forgotten

  • 100% compliance and audit-proof documentation:

    • Fully traceable calibration with automated documentation

    • Tamper-proof data storage according to FDA 21 CFR Part 11

    • Predictive maintenance

    • Calibration with timestamp

  • Risk reduction and elimination of undetected failures:

    • Higher process transparency

    • Higher product safety

Pakke i detalj

iTHERM TrustSens TM371 Calibration Monitoring with Memograph M RSG45 and FDM software

Komponenter og forhåndskonfigurasjoner

  • Bindinger

    For at komponentene skal være kompatible med hverandre, har de fått bestemte bindinger. Åpne parametre gir deg frihet til å sette opp din egen konfigurasjon.

    Komponentene kan konfigureres innenfor pakken i handlevognen
  • Komponenter
    Advanced Data Manager Memograph M, RSG45
    1

    Memograph M RSG45
    Advanced Data Manager

    Bindinger:
    RSG45- _ _ CAAAA _ 1 _ 3
    Fals 1:
    C
    4x HART/4-20mA inngang, HART transparency
    Fals 2:
    A
    Ikke benyttet
    Fals 3:
    A
    Ikke benyttet
    Fals 4:
    A
    Ikke benyttet
    Fals 5:
    A
    Ikke benyttet
    Kommunikasjon Master Functionality:
    1
    Ingen
    Applikasjons pakke:
    3
    Telealarm + Matematisk
    >Licence Package for FDM Software MS20:
    MA
    Professional 1x single-station licence
  • Compact sanitary RTD - iTHERM TrustSens TM371
    2

    Sanitary RTD - iTHERM TrustSens TM371

    Bindinger:
    TM371- _ _ _ _ _ _ _ _ _ A1 _
    A
    HART; 4-20mA
    1
    118oC; high