Comprehensive real-time gas analysis for efficient and safe bunker metering of LNG transfers
As the maritime industry transitions towards cleaner bunker fuels, the demand for LNG as a marine fuel is rising. Measuring the energy content during bunkering is challenging not only for the handling of cryogenic fluids but also accounting for the varying composition from different sources and the aging affects quality, too. Endress+Hauser has developed an industry-leading LNG bunkering solution to provide for the most accurate, efficient, and safe real-time metering of LNG transfers.
1st solution on the market
that calculates energy transfers of LNG fuel in real-time
Endress+Hauser's LNG bunkering solution is the first one to provide real-time metering and composition analysis. This enables reliable measurement of the quality of the cargo transferred leading to unprecedented precision in LNG energy measurement. This is essential for maintaining safe and efficient bunkering operation, whether onshore or offshore, and for bunker vessels of all types – from ships to barges.
How we can help
Endress+Hauser is committed to supporting the maritime energy transition by providing state-of-the-art LNG bunkering solutions, helping you to move away from maintenance-intensive measuring systems based on gas chromatography. Whether you operate at dedicated bunkering terminals or perform ship-to-ship transfers, our solutions integrate seamlessly with your infrastructure, ensuring reliable and consistent measurement of LNG mass, energy, and composition as well as boil-off-gas (BOG).
Benefit from highest accuracy when measuring LNG quantities thanks to highly accurate and direct mass measurement with Coriolis flowmeters, eliminating the need for complex tank gauging calculations while ensuring reliable and transparent bunkering
Monitor LNG composition in real time with patented Raman technology and a fully integrated control system with energy calculations, allowing for precise measurement of energy content, impurity detection, and compliance with international standards
Reduce overall operating costs thanks to low-maintenance measuring instrumentation
Ensure efficient space management onboard the barge while complying with emissions reduction regulations – all thanks to the space-saving installation with a smaller overall footprint compared to conventional systems using gas chromatographs
Benefit from one a single source provider for all equipment
Vårt tilbud
Our standardized LNG bunkering solutions are designed for both onshore and offshore LNG bunkering operation. Coming with a variety of options to meet the needs of bunkering and maritime operators, they support a wide range of sizes and flow conditions.
Maskinvare og programvare
Coriolis mass flowmeters (especially Proline Promass Q)
Raman analyzer (Rxn4), Rxn-41 Raman probe and fiber cable (max. up to 500 m)
Temperature sensors
Pressure sensors
Fully integrated control system with energy calculations, including flow computers and...
Bunkringssystemer med massemengdemåler for skipsdrivstoff
Bunkringssystemer med massemengdemåler for skipsdrivstoff
Enorme mengder bunkerolje pumpes inn i drivstofftankene på fartøyer daglig. Også den minste måleunøyaktighet forårsaker mangler i "kassen". Vår løsning sikrer åpenhet.
LNG-sammensetningsmåling for custody transfer av grunnlast
LNG-sammensetningsmåling for custody transfer av grunnlast
Lær hvordan du nøyaktig måler LNG-sammensetning under kritisk kjøp- og salg av grunnlast med reduserte driftskostnader.
Måling av sammensetning ved lasting av LNG-lastebil
Måling av sammensetning ved lasting av LNG-lastebil
Oppdag hvordan Raman-måling løser utfordringer med konsekvent raske og nøyaktige avlesninger under lasting av LNG på lastebil.
Måling av LNG-sammensetning ved tømming av tank
Måling av LNG-sammensetning ved tømming av tank
Se hvordan måling av sammensetning av flytende naturgass (LNG) med Endress+Hauser Raman-analysatorsystemer kan optimalisere prosessen med flytendegjørelse og forbedre lagringssikkerheten.
LNG-tankmåling i verdensklassen for olje- og gassindustrien
LNG-tankmåling i verdensklassen for olje- og gassindustrien
Tankmåling og driftssikkerhet for LNG-lagerstyring
Overvåkning av vaskevann for skrubbere av eksos på skip
Overvåkning av vaskevann for skrubbere av eksos på skip
Må du eller kundene dine overvåke vaskevannkvaliteten på et marint rengjøringssystem for eksosgass? Se vårt robuste og standardetterlevende overvåkningssystem for skrubbervann.
Innsamling og overføring av data på olje- og gassterminaler
Innsamling og overføring av data på olje- og gassterminaler
Vi forbedrer alt fra beholdningsoversikt til logistikk på olje- og gassterminalen
Detektering av H2O i molekylsikttørkere
Detektering av H2O i molekylsikttørkere
Finn ut hvordan du kan øke effektiviteten og redusere kostnadene på ditt LNG- og NGL-anlegg med Endress+Hausers TDLAS-måleløsning for detektering av H2O i molekylsikttørkere.
Påvisning av H2S i naturgassrørledninger
Påvisning av H2S i naturgassrørledninger
Oppdag hvordan Endress+Hausers TDLAS H2S-analysatorer bidrar til å øke sikkerheten i rørledningsnettverket for naturgass ved å hindre korrosjon og begrense eksplosjonsfaren.
Detektering av H2O i naturgassrørledninger
Detektering av H2O i naturgassrørledninger
Finn ut hvordan Endress+Hausers TDLAS-fuktighetsmåleløsninger bidrar til å optimalisere gjennomstrømning i naturgassrørledningene dine mens sikkerhet og oppetid maksimeres.
H2S-analysatorer og CO2-analysatorer for svovelrensing av naturgass
H2S-analysatorer og CO2-analysatorer for svovelrensing av naturgass
Se hvordan Endress+Hausers H2S- og CO2-analysatorløsninger bringer effektivitet, lavere kostnader og større langsiktig driftsstabilitet til svovelrensingsprosessene i olje- og gassindustrien.
Fuktanalysator for glykoldehydrering av naturgass
Fuktanalysator for glykoldehydrering av naturgass
Se hvordan de raske og pålitelige målingene fra vår TDLAS H2O-analysator forbedrer gassdehydreringsprosesser, oppfyller kvalitetskrav med økt kapasitet, sikkerhet og effektivitet.
Damp- og vannanalysesystem (SWAS) for olje- og gassindustrien
Damp- og vannanalysesystem (SWAS) for olje- og gassindustrien
Hvordan opprettholder du vannkvaliteten i dampgenereringsprosessene? Se våre smarte og pålitelige damp- og vannanalysesystemer (SWAS)!
Vannovervåking for forsyningssystemer i olje- og gassproduksjon
Vannovervåking for forsyningssystemer i olje- og gassproduksjon
Muliggjør effektiv og enkel vannkvalitetsovervåking iht. kravene for olje- og gassprosesser med Endress+Hausers nøkkelferdige løsninger.
Nøyaktig overvåking av avløpsvannprodukter i olje- og gassindustrien
Nøyaktig overvåking av avløpsvannprodukter i olje- og gassindustrien
Oppdag våre overvåkingsløsninger for oljeholdig avløpsvann og oljeholdig overflatevann som hjelper deg med sikkert å overholde raffineriets lovfestede utslippsgrenser og redusere driftskostnadene.
Lossesystemer for oljetanker
Lossesystemer for oljetanker
Les hvordan Endress+Hausers løsninger øker kaikapasiteten og forbedrer lossingen av væsker fra skip i olje- og gassindustrien.
Måleskider for lasting og lossing innen olje og gass
Måleskider for lasting og lossing innen olje og gass
Finn ut mer om Endress+Hausers industriløsninger innen olje og gass for nøyaktige og trygge løsninger for kjøp og salg av flytende petroleumsprodukter via lastebil eller jernbane.
Tankmålingssystemer for olje- og gassindustrien
Tankmålingssystemer for olje- og gassindustrien
Forbedre debiteringen og oppbevaringen av olje- og gassbulkvæske med Endress+Hausers tankmålingsløsninger.
Coriolis referansemåler for oljeindustrien
Coriolis referansemåler for oljeindustrien
Finn ut hvordan våre nøkkelferdige mastermeter gjøre det mulig å kontrollere målere enkelt, raskt og pålitelig. Oppnå maksimal presisjon, oppfyllelse av lovkrav og minimale driftskostnader.
Vi verdsetter personvernet ditt
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.