Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Picture of Picomag Inline – The economical flowmeter for process quality control and monitoring

Picomag Inline
electromagnetic flowmeter

Smart magmeter for utilities – intuitive · convenient · multivariable

DMA
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
5 års garanti

Laget for tillit

Våre Fundamental Selection-instrumenter har en utvidet 5-års garanti – et tydelig tegn på vår tillit til produktets langsiktige pålitelighet og ytelse.

Skulle det oppstå en garantisak kan du forvente en rask utskiftingsprosess og minimal administrasjon – noe som gir deg trygghet når det gjelder som mest og hjelper deg med å holde driften i gang.

Garantivilkår gjelder

Den utvidede garantien er underlagt spesifikke vilkår. For fullstendige detaljer, se de gjeldende generelle vilkårene (GTC) på den aktuelle landingssiden på våre hjemmesider.

Spesifikasjonene kort oppsummert

  • Max. measurement error

    Volume flow: +/-0.8% o.r. +/- 0.1% o.f.s

  • Measuring range

    up to 750 l/min

  • Medium temperature range

    -10 to 70°C (+14 to +158 °F)
    Permissible short-term temperature, maximum one hour:
    85 °C (185 °F)
    Repetition after 4 hours at the earliest

  • Max. process pressure

    16 bar

  • Wetted materials

    PEEK, Stainless Steel, FKM, EPDM
    Electrodes: 1.4404/316L

Bruksområde

Picomag Inline is the economical magmeter for many applications in secondary circuits with conductive liquids in all industries. End customers, skid builders, equipment manufacturers and system integrators value the space-saving Picomag Inline for its flexible installation capabilities. Additionally, its future-oriented, intuitive operation via SmartBlue app on every Bluetooth-enabled smartphone or tablet ensures fast, secure and simple commissioning.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Ideal for process quality control and monitoring due to temperature and conductivity measurement in utilities.


Device properties

  • High shock and vibration resistance

  • Degree of protection: IP65/67

  • Empty pipe detection

  • Wireless remote access via Bluetooth SmartBlue app

  • IO-Link and various I/Os for all line-sizes

  • 1.4" TFT color display with backlight

Fordeler

  • Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection

  • Fewer measuring points necessary – simultaneous flow, conductivity and temperature measurement

  • Cost-efficient specialist for use in tight spaces e.g. skids – sensor and transmitter in one housing

  • Quick offline configuration check – unique, comfortable knock functionality

  • Simple device access through its whole lifecycle – no manual needed due to intuitive SmartBlue app

  • Instant local process monitoring – large, user-friendly display of all measurement activities

  • Flexible integration into all fieldbus systems – plug-and-play device with IO-Link

Videoer

  • Digital kommunikasjonsteknologi med IO-Link
    IO-Link-kommunikasjon

    IO-Link-kommunikasjon bidrar til å digitalisere anlegget ditt

Fundamental utvalg

  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

FLEX: Fundamental ©Endress+Hauser
  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

  • Standardprodukter

  • Pålitelige, robuste og lette å vedlikeholde

Tekniske egenskaper

Enkelhet

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

FLEX utvalget Tekniske egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental utvalg

Møter dine grunleggende målebehov

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean utvalg

Håndter henkelt dine kjerneprosesser

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended utvalg

Optimaliser prosessene dine med innovative teknologier

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert utvalg

Mestre de mest utfordrende applikasjonene dine

Tekniske egenskaper
Enkelhet

Varierende

Please Wait (spinning wheel) Loading alternative products