Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Product picture RTD-Assembly T14

T14
Explosion proof Pt100 thermometer, US style

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

T14
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
from CHF ??.-

Spesifikasjonene kort oppsummert

  • Accuracy

    class A acc. to IEC 60751
    class B acc. to IEC 60751

  • Response time

    depending on configuration
    63% rt = 20 s

  • Max. process pressure (static)

    at 20 °C: 500 bar (7.252 psi)
    depends on configuration

  • Operating temperature range

    PT100 WW:
    -200 °C … 600 °C
    (-328 °F … 1.112 °F)
    PT100 TF:
    -50 °C … 200 °C
    (-58 °F … 392 °F)

  • Max. immersion length on request

    up to 22.5" (571 mm)
    others on request

Bruksområde

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. A optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.

The T14 temperature sensor is a RTD assembly installed in Thermowell and designed for use in harsh environments and explosive areas, due to his FM and CSA approvals.
The sensor is made up of a measurement probe with an insulated RTD element, sheath and a thermowell made of bar-stock material.


The sensor assembly can be used in process industries such as:

  • Chemicals

  • Petrochemical

  • Refineries

  • Offshore Platforms

Fordeler

  • FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety

  • One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications

  • Remove and install straight out of the box!

  • Improved galvanic isolation on most devices (2 kV)

  • Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution

  • All iTEMP transmitters provide long term stability ≤0.05% per year

Extended utvalg

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products