Endress+Hauser-gruppen

Mediesenter

Events

Din karriere hos Endress+Hauser.

Støtte nær deg

Online Shop

Skriv inn din personlige påloggingsinformasjon for å få tilgang til Online shoppen og legge inn din bestilling, 24 timer i døgnet, hver dag. Du kan også sjekke produktpriser og leveringstider, eller be om et pristilbud.

Online Shop

E-direct Shop

E-direkte: Bestill pre-konfigurerte instrumenter og systemkomponenter raskt og enkelt online.

E-direct Shop

Radar measurement
Micropilot FMR530

For custody transfer and inventory control applications with NMi- and PTB-approvals

  • Micropilot FMR530 ©Endress+Hauser
  • Time-of-Flight measuring principle

The Micropilot FMR530 is used for highly accurate non-contact level measurement in storage tanks and can be applied in custody transfer applications. It meets the relevant requirements according to OIML R85 and API 3.1B. The FMR530 free space radar offers cost-effective and simple installation via 4-wire cable with HART and
24 V DC intrinsically safe power supply.

Fordeler

  • 0.5mm accuracy (2σ value)

  • National approvals (NMi, PTB) for custody transfer

  • Applicable as stand-alone system or integrated tank gauging systems via the Tank Side Monitor NRF590

  • Easy on-site operation via menu-driven alphanumeric display

  • Easy commissioning, documentation and diagnostics via FDT/DTM technology (FieldCare)

  • Application-specific antenna selection

  • Gastight process connection (second line of defense) standard for any antenna version

Bruksområde

With horn antenna suitable for free space applications (up to 25m) that disallow the use of a parabolic antenna due to tank/nozzle geometry.

  • Process connection: Flange

  • Temperature: -40 to +200°C (-40 to +392°F)

  • Pressure: -1 to +40bar (-14.5 to +580psi)

  • Maximum measuring range: 25m (82ft)

  • Accuracy: Better than ±1mm

  • C-band: 6GHz

  • International explosion protection and custody transfer certificates, overfill prevention WHG, SIL, marine approval

Funksjoner og spesifikasjoner

Dokumenter/håndbøker/programvare

Tilbehør/reservedeler

Kontakt

Endress+Hauser AS
Postboks 62 3421 Lierskogen , Norge
Tlf.: +47 32 85 98 50
Faks: +47 32 85 98 51
Send e-post www.no.endress.com

Relaterte nyheter

Nettverktøy

Denne siden bruker informasjonskapsler. Ved å fortsette navigeringen på siden samtykker du i bruken av informasjonskapsler. Finn ut mer her lukk