Endress+Hauser-gruppen

Mediesenter

Events

Din karriere hos Endress+Hauser.

Støtte nær deg

Online Shop

Skriv inn din personlige påloggingsinformasjon for å få tilgang til Online shoppen og legge inn din bestilling, 24 timer i døgnet, hver dag. Du kan også sjekke produktpriser og leveringstider, eller be om et pristilbud.

Online Shop

E-direct Shop

E-direkte: Bestill pre-konfigurerte instrumenter og systemkomponenter raskt og enkelt online.

E-direct Shop

Radar measurement
Micropilot FMR533

For custody transfer applications and excellently suited for free space applications up to 40m

  • Micropilot FMR533 ©Endress+Hauser
  • Time-of-Flight measuring principle

Micropilot FMR533 is used for custody transfer and inventory control applications with NMi- and PTB-approvals. It meets the relevant requirements according to OIML R85 and API 3.1B. The FMR533 radar with parabolic antenna is excellently suited for free space applications up to 40m (131ft). Micropilot FMR533 offers cost-effective and simple installation via 4-wire cable with HART and 24 V DC intrinsically safe power supply.

Fordeler

  • 0.5mm accuracy (2σ value)

  • National approvals (NMi, PTB) for custody transfer

  • Applicable as stand-alone system or integrated into tank gauging systems via the Tank Side Monitor NRF590

  • Easy on-site operation via menu-driven alphanumeric display

  • Easy commissioning, documentation and diagnostics via FDT/DTM technology (FieldCare)

  • Application-specific antenna selection

  • Gastight process connection (second line of defense) standard for any antenna version

Bruksområde

With parabolic antenna excellently suited for free space applications up to 40m (131ft).

  • Process connection: Flange

  • Temperature: -40 to +200°C (-40 to +392°F)

  • Pressure: Vacuum to +16bar (Vacuum to +232psi)

  • Maximum measuring range: 40m (131ft)

  • Accuracy: Better than ±1mm

  • C-band: 6GHz

  • International explosion protection and custody transfer certificates, overfill prevention WHG , SIL

Funksjoner og spesifikasjoner

Dokumenter/håndbøker/programvare

Tilbehør/reservedeler

Kontakt

Endress+Hauser AS
Postboks 62 3421 Lierskogen , Norge
Tlf.: +47 32 85 98 50
Faks: +47 32 85 98 51
Send e-post www.no.endress.com

Relaterte nyheter

Nettverktøy

Denne siden bruker informasjonskapsler. Ved å fortsette navigeringen på siden samtykker du i bruken av informasjonskapsler. Finn ut mer her lukk