Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Liquiphant FTL81 - Vibronic

Vibronic
Point level detection
Liquiphant FTL81

Point level switch for liquids for FailSafe overfill protection

FTL81
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
from CHF ??.-

Spesifikasjonene kort oppsummert

  • Process temperature

    -60°C...+280°C
    (-76°F...+540°F)

  • Process pressure / max. overpressure limit

    Vacuum...100 bar
    (1450 psi)

  • Min. density of medium

    Density from 0.4 g/cm3
    (0.4 SGU)

Bruksområde

Liquiphant FTL81 is a point level switch for use in hazardous areas with all international certificates. FailSafe overfill protection in applications with functional safety up to SIL3 with one device. Reliable measurement values, not affected by: changing media properties, flow, turbulences, gas bubbles, foam, vibrations or build-up.

Point level switch for liquids up to SIL3.

  • Process connections: Threads and flanges

  • Temperature: -60 to +280°C (-76 to +540°F)

  • Pressure: -1 to +100bar (-14.5 to +1,450psi)

  • Sensor length: Extension pipe up to 3m (9.8ft)

  • Sensor material: 316L, Alloy C

  • International explosion protection certificates, overfill protection WHG, SIL, marine approvals

Fordeler

  • Use in safety systems requiring functional safety to SIL3 in accordance with IEC 61508 Ed.2.0/ IEC 61511-1/ISA 84-1 and DIN EN ISO 13849

  • Proof test: proof testing interval up to 12 years, Slave devices tested at the press of a button

  • Permanent self-monitoring/internal redundancy

  • 4-20mA interface (acc. to NAMUR NE 06/NE 43): easy integration via the switching unit (Nivotester FailSafe FTL825) with a two-channel output (safety contacts) and locking function or direct integration into a safety PLC

  • No adjustment: quick, low-cost startup

  • No mechanically moving parts: no maintenance, no wear, long operating life

  • Monitoring of fork for damage, corrosion, build-up and mechanical blocking

Videoer

Xpert utvalg

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

Xpert: Mestre dine mest utfordrende bruksområder ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products