Du må skrive inn minst 2 tegn for å starte søket.

Vibronic
Point level detection
Soliphant FTM51

Soliphant FTM51 ©Endress+Hauser
Soliphant FTM51 ©Endress+Hauser

Vibronic measuring principle

Robust point level switch with extension tube for fine-grained bulk solids also for hazardous areas

Soliphant FTM51 is a robust point level switch for use in silos containing fine-grained or powdery solids even with a low bulk density. Suitable for a wide range of applications with international certificates for use in dust or gas hazardous areas. Available with polished fork and stainless steel housing with Tri-Clamp or with aluminum housing and coated fork. Maintenance-free device for use in typical applications like: cereals, flour, cocoa, sugar, animal feed, dye powder, chalk.
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
    • Process temperature

      -50°C ... 280°C
      (-60 °F ... 540°F)

    • Process pressure absolute / max. overpressure limit

      Vacuum ... 25 bar
      (Vacuum ... 360 psi)

    • Min. density of medium

      10 g/l (8 g/l on request)

please wait Loading alternative products

Hurtigvalg

Velg ett av våre foreslåtte alternative
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

individuell konfigurasjon

Fortsett for å velge blant alle mulige alternativer
  • Fordeler

    • SIL2 in accordance with IEC 61508

    • No mechanically moved parts, free of maintenance

    • Measurement not affected by build-up or external vibration

    • Various electronic inserts: e.g. NAMUR, relay, thyristor and PFM-signal outputs for optimum alignment with the...

  • Bruksområde

    Point level switch for fine grained solids and powder.

    • Process connections: Threads, flanges and hygienic connection (Tri-Clamp)

    • Temperature: -50 to +280°C (-60 to +540°F)

    • Pressure: -1 to +25bar (-14.5 to +360psi)

    • Sensor length: 300mm to 4,000mm

    • Sensor...

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    Vibration Solids

  • Characteristic / Application

    Point level switch for fine grained solids and powder
    Fork sensor
    Universal
    No calibration required
    Not affected by build-up or external vibration
    Robust
    Switch value visible from outside
    Tube extension

  • Specialities

    Build-up and corrosion detection
    Remote version
    3 temperature versions available
    SIL 2

  • Supply / Communication

    DC PNP 3-wire
    AC 2-wire
    19...253V AC / 19V...55V DC 2 relay contact
    8/16mA
    NAMUR
    PFM

  • Ambient temperature

    -50°C ... 70°C
    (-60°F ... 160 °F)

  • Process temperature

    -50°C ... 280°C
    (-60 °F ... 540°F)

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 25 bar
    (Vacuum ... 360 psi)

  • Min. density of medium

    10 g/l (8 g/l on request)

  • Main wetted parts

    selectable:
    316L 3,2 µm
    316L 0,8 µm
    316L PTFE coated (to avoid build-up)
    316L ETFE coated (to avoid corrosion)

  • Process connection

    Thread

    R 1 1/2"

    1 1/4" NPT

    1 1/2" NPT

    EN Flange DN50...DN100
    ASME Flange 2"...4"
    JIS Flange 50A...100A

  • Process connection hygienic

    Tri-Clamp ISO2852

  • Sensor length

    300 ... 4000mm
    (12 ... 155")
    (6000mm / 230" on request)

  • Communication

    DC PNP 2-wire
    AC Thyristor
    DPDT relay
    8/16mA
    NAMUR
    PFM

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, JPN, INMETRO, NEPSI, EAC

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1

  • Options

    Glass cover
    Temperature spacer
    EN10204-3.1

  • Components

    PFM: FTL325P, FTL375P
    NAMUR: FTL325N, FTL375N

  • Application limits

    Grain size > 10mm (0.4")

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification
  • 11
    • Nr 11 Order code 52004276

      O-ring 26.57x3.53 EPDM, 10 pieces

      Gasket sensor/housing F13. Usage: Liquiphant M, Soliphant M.

    • Nr 11 Order code 52028206

      Gasket sensor/housing F15/16/17,5 pieces

      5x O-ring 21.89x2.62 EPDM. Usage: FTM50/FTM51/FTM52.

  • 12
    • Nr 12 Order code 52028204

      Adapter set housing/electronics FTM5x

      Fixing set. Consists of: securing ring 301. Adapter disc Alu, screw M3x12. Disc 301. Usage: FTM50/FTM51/FTM52.

  • 15
  • 20
  • 21
  • 20
    • Nr 20 Order code 52006903

      Cover T13 Alu, gasket EPDM

      O-ring EPDM. Usage: housing T13, aluminium.

    • Nr 20 Order code 52025790

      Cover F16 transparent, gasket

      Gasket EPDM. Usage: housing F16 Polyester.

    • Nr 20 Order code 52027000

      Cover F15 316L, gasket

      Gasket 67.5x2.9x1.5, VMQ/PTFE. Usage: housing F15, stainless steel.

    • Nr 20 Order code 52027002

      Cover F15 316L, sight glass, gasket

      Sight glass: glass. Gasket 67.5x2.9x1.5, VMQ/PTFE. Usage: housing F15, stainless steel.

    • Nr 20 Order code 52027693

      Cover F13/17/18 Alu,sight glass,gasket

      O-ring 70.0x3.0 EPDM. Usage: housing F13/F17/F18 Alu. Not for EEx d.

    • Nr 20 Order code 52027708

      Cover F15 316L, claw, gasket

      Cover claw. Gasket 67.5x2.9x1.5, VMQ/PTFE. For approval 2,3,4,8,D,G. Usage: housing F15, stainless steel, FTM50/FTM51/FTM52. For approval C,D,E,F,H,J,L,M,R,T,1,2. Usage: housing F15, stainless steel, FMI51/FMI52.

    • Nr 20 Order code 52027709

      Cover F15 316L,claw,sight glass,gasket

      Cover claw. Gasket 67.5x2.9x1.5, VMQ/PTFE. For approval 2,3,4,8,D,G. Usage: housing F15,stainless steel, FTM50/FTM51/FTM52.

    • Nr 20 Order code 52028271

      Cover T13 Alu,Ex d,high,sight glass,gas.

      Sight glass: mineral glass. Individual tested, EEx d/XP. O-ring EPDM, FDA 72.0x3.0. Usage: housing T13 aluminium.

    • Nr 20 Order code 71185025

      Cover F27 316L, gasket FVQM

      Material: 316L. O-ring 70.0x3.0 FVQM. Usage: stainless steel housing F27, FTL80/FTL81/FTL85, FTM50/FTM51/FTM52.

  • 21
    • Nr 21 Order code 52004277

      Sealing set EPDM,cover F13/17/18/27,10pc

      Consists of: 10x O-ring 70.0x3.0 EPDM.

    • Nr 21 Order code 52008495

      Sealing set EPDM 73.0x3.0, 10 pieces

      Usage: cover.

    • Nr 21 Order code 52028179

      Gasket 67.5x2.9x1.5 VMQ/PTFE, 5 pieces

      Profile gasket cover. Usage: housing F15 stainless steel.

  • 25
    • Nr 25 Order code 52007103

      Cover T13 "Terminal" Alu, gasket EPDM

      O-ring EPDM. Usage: terminal compartment, housing T13, aluminium.

  • 15
    • Nr 15 Order code 52028180

      Cable entry G1/2, gasket, FTM5x

      Consists of: sdapter M20 > G1/2, 304. Gasket EPDM. Blind plug G1/2. Usage: housing F15 stainless steel, FTM50/FTM51/FTM52.

    • Nr 15 Order code 52028181

      Cable entry NPT1/2, gasket, FTM5x

      Consists of: adapter M20 > NPT1/2, 304. Gasket EPDM. Blind plug NPT1/2. Usage: housing F15 stainless steel, FTM50/FTM51/FTM52.

    • Nr 15 Order code 52028182

      Cable gland M20, gasket, FTM5x

      Consists of: cable gland M20, PA. Gasket EPDM. Usage: housing F15 stainless steel, FTM50/FTM51/FTM52.

    • Nr 15 Order code 52028183

      Cable gland M20 metal, gasket, FTM5x

      Consists of: cable gland M20, Metal. For approval 3,4. Usage: housing F15 stainless steel, FTM50/FTM51/FTM52.

  • 30
    • Nr 30 Order code 52026497

      Electronics FEM51, AC

      2-wire 19-253VAC. Probe circuit, intrinsically safe. Usage: FTM50/51/52.

    • Nr 30 Order code 52026498

      Electronics FEM52, DC

      3-wire PNP 10-55VDC. Probe circuit, intrinsically safe. Usage: FTM50/51/52.

    • Nr 30 Order code 52026499

      Electronics FEM54, DPDT

      Relay DPDT, 19-253VAC/55VDC. Probe circuit, intrinsically safe. Usage: FTM50/51/52.

    • Nr 30 Order code 52026500

      Electronics FEM55, 8/16mA

      11-36VDC. Usage: FTM50/51/52.

    • Nr 30 Order code 52026501

      Electronics FEM57, PFM

      2-wire PFM. Usage: FTM50/51/52.

    • Nr 30 Order code 52026502

      Electronics FEM58, NAMUR

      Push button (H-L signal). Usage: FTM50/51/52.

    • Order code 919806-1000

      Mounting set (2"/pipe 38_V4A

      Usage: FMI51/FMI52, FTG20, FTI51/FTI52,FTI55/FTI56, FTI77, FTM50/FTM51/FTM52.

  • 50
    • Nr 50 Order code FTM51X-

      Sensor FTM51, process connection

      Process connection. Extension tube. Material: 316L. Verwendung: FTM51.

    • Order code 71035208

      Cable, F15/16/17 sep.

      Connection sensor > separate housing. Length 6m. Housing adapter, cable gland. Usage: separate housing F15/16/17, FTM50/FTM51/FTM52.

    • Order code 71035209

      Cable, amoured, F15/16/17 sep.

      Connection sensor > separate housing. Length 6m. Protection hose. Housing adapter, cable gland. Usage: separate housing F15/16/17, FTM50/FTM51/FTM52.

    • Order code 71035210

      Cable, F13/T13 sep.

      Connection sensor > separate housing. Length 6m. Housing adapter, cable gland. Usage: separate housing F13/T13, FTM50/FTM51/FTM52.

    • Order code 71035211

      Cable, amoured, F13/T13 sep.

      Connection sensor > separate housing. Length 6m. Protection hose. Housing adapter, cable gland. Usage: separate housing F13/T13, FTM50/FTM51/FTM52.

    • Order code 71035212

      Cable Exd/Exde/XP, F13/T13 sep.

      Connection sensor > separate housing. Length 6m. Housing adapter, cable gland. Usage: separate housing F13/T13, FTM50/FTM51/FTM52.

    • Order code 71035213

      Cable amoured Exd/Exde/XP, F13/T13 sep.

      Connection sensor > separate housing. Length 6m. Protection hose. Housing adapter, cable gland. Usage: separate housing F13/T13, FTM50/FTM51/FTM52.

    • Order code 71026213

      Removing tool FTM50/FTM51/FTM52

      Usage: FTM50/FTM51/FTM52, separate housing.

    • Order code 71036514

      Diagnostics plug FTL5x,FTL7x,FTL8x,FTM5x

      Usage: FTL50/FTL50H/ FTL51/FTL51H/FTL51C, FTL70/FTL71, FTL80/FTL81/FTL85, FTM50/FTM51/FTM52.

    • Order code 52024630

      Sliding sleeve NPT2 SS, FTM51, press.

      Switch point adjustment. Material: 316L. Pressurized. Usage: FTM51.

    • Order code 52024631

      Sliding sleeve G2 SS, FTM51, press.

      Switch point adjustment. Material: 316L. Pressurized. Usage: FTM51.

    • Order code 71040497

      Weather protection cover F13/F17/F18/F27

      Usage: FMI51/FMI52, FTI51/FTI52/FTI55/FTI56, FTI77, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71, FTL80/FTL81/FTL85, FTM20/FTM21, FTM50/FTM51/FTM52.

    • Order code 71127760

      Protection cover F16 housing

      Usage: FDR56, FMI21, FMI51/FMI52, FQR56, FTI51/FTI52/FTI55/FTI56, FTI77, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71, FTL80/FTL81/FTL85, FTM20/FTM21, FTM50/FTM51/FTM52, FTR20, FTW31/FTW32/FTW33.