Du må skrive inn minst 2 tegn for å starte søket.

Guided radar measurement
Time-of-Flight
Levelflex FMP55

Levellex FMP55 ©Endress+Hauser

Time-of-Flight measuring principle

Commissioning movie for Levelflex FMP5x guided radar and Micropilot FMR5x free space radar

Unique HistoROM data management concept for safe level measurement

Levelflex FMP55 Multiparameter with SensorFusion measures level and interface layer signals simultaneously

Continuous adapting algorithms offering safe level measurement due to Multi-Echo Tracking

Levelflex FMP55 application ©Endress+Hauser
Levelflex FMP55 ©Endress+Hauser

The Multiparameter device is the innovation in interface measurement

Levelflex FMP55 guided radar with SensorFusion offers the worldwide first combination of the capacitance and guided radar measuring principle in one device. The instrument guarantees safe measured value acquisition even in emulsion layers and issues level and interface layer signals simultaneously. This makes the FMP55 Multiparameter the new standard in interface measurement especially in the oil & gas, chemical and petrochemical industry.
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
    • Accuracy

      Rod probe :
      +/- 2 mm (0.08 in)
      Rope probe:
      +/- 2 mm (0.08 in)
      Coaxial probe:
      +/- 2 mm (0.08 in)

    • Process temperature

      -40...+200 °C
      (-40...+392 °F)

    • Process pressure absolute / max. overpressure limit

      Vacuum...40 bar
      (Vacuum...580 psi)

    • Max. measurement distance

      Rod: 4 m (13 ft)
      Min DK >1.4
      Rope: 10 m (33 ft)
      Min DK >1.4
      Coaxial: 6 m (20 ft)
      Min DK >1.4

    • Main wetted parts

      Rod probe:
      316L, PTFE, PFA
      Rope probe:
      316, 316L, PTFE, PFA
      Coaxial probe:
      316L, PTFE, PFA

please wait Loading alternative products

Hurtigvalg

Velg ett av våre foreslåtte alternative
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

individuell konfigurasjon

Fortsett for å velge blant alle mulige alternativer
  • Fordeler

    • Reliable measurement even for changing product and process conditions

    • HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics

    • Highest reliability due to new Multi-Echo Tracking evaluation

    • Hardware and software...

  • Bruksområde

    Version with rod, rope or coax probe.

    • Process connections: Thread or flange

    • Temperature: -50 to +200°C (-58 to +392°F)

    • Pressure: -1 to +40bar (-14.5 to +580psi)

    • Maximum measuring range: Rod 4m (13t), rope 10m (33ft), coax 6m (20ft)

    • Accuracy: Rod ±2mm (...

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    Guided radar

  • Characteristic / Application

    Premium device Multiparameter (capacitance and guided radar)

    Rod probe, Rope probe, Coaxial probe

    Integrated data memory, Factory precalibrated, Reliable measuring: for interface with emulsion, in case of moved surface + foam, for changing medias.

  • Interface measurement

    Interfaces liquid / liquid also with emulsion layers;

    Simultaneous measurement of interface and overall level

  • Specialities

    Heartbeat Technology,

    Bluetooth® commissioning,

    Operation and maintenance SmartBlue App,

    HistoROM,

    RFID TAG for easy identification

  • Supply / Communication

    2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus)

    4-wire (HART)

    Bluetooth® wireless technology and App (optional)

  • Accuracy

    Rod probe :

    +/- 2 mm (0.08 in)

    Rope probe:

    +/- 2 mm (0.08 in)

    Coaxial probe:

    +/- 2 mm (0.08 in)

  • Ambient temperature

    -40...+80 °C

    (-40...+176 °F)

  • Process temperature

    -40...+200 °C

    (-40...+392 °F)

  • Process pressure absolute / max. overpressure limit

    Vacuum...40 bar

    (Vacuum...580 psi)

  • Main wetted parts

    Rod probe:

    316L, PTFE, PFA

    Rope probe:

    316, 316L, PTFE, PFA

    Coaxial probe:

    316L, PTFE, PFA

  • Process connection

    Flange:

    ASME 1 1/2"...6",

    DN50...DN150,

    JIS 10K

  • Sensor length

    Rod probe: 4 m (13 ft)

    Rope probe: 10 m (33 ft)

    Coaxial probe: 6 m (20 ft)

  • Max. measurement distance

    Rod: 4 m (13 ft)
    Min DK >1.4
    Rope: 10 m (33 ft)
    Min DK >1.4
    Coaxial: 6 m (20 ft)
    Min DK >1.4

  • Communication

    4...20 mA HART

    PROFIBUS PA

    FOUNDATION Fieldbus

    Bluetooth® wireless technology

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, KC, EAC

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1

    NACE MR0175, MR0103

    ASME B31.1, B31.3

    AD2000

  • Marine approval

    GL/ ABS/ LR/ BV/ DNV/ KR

  • Options

    Sensor remote with 3 m/ 9 ft cable,

    Remote operation via SmartBlue App using Bluetooth®

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification
  • 19
    • Nr 19 Order code 71115174

      Housing filter 316L, GT18, 1 set

      Consists of: 2x filter plug metall 316L. 1x pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 19 Order code 71115175

      Housing filter Brass/Ni GT19/20, 1 set

      Consists of: 2x filter plug brass nickel, pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 17
    • Nr 17 Order code 71115176

      Set housing securing clamps

      Usage: housing GT18/GT19/GT20, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 20
    • Nr 20 Order code 71110281

      Cover GT18 316L, HNBR

      Material: 316L. O-ring, EPDM, PTFE coated. Usage: FMP51/FMP52/FMP54/FMP55/ FMP56/FMP57, FMR51/FMR52/FMR53/ FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 20 Order code 71110282

      Cover GT18 316L, sight glass, HNBR

      Material: 316L. O-ring NBR, PTFE coated. Usage: FMP51/FMP52/FMP54/FMP55/ FMP56/FMP57, FMR51/FMR52/FMR53/ FMR54/FMR57, FMR62/FMR67, FHX50. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 20 Order code 71110292

      Cover GT19 PBT, sight glass, EPDM

      Material: plastics PBT-FR sight glas PC. O-ring EPDM, PTFE coated. Usage: FHX50, FMP50/FMP51/FMP52/ FMP53/FMP54/FMP55/FMP56/FMP57, FMR50/ FMR51/FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 20 Order code 71110293

      Cover GT19 PBT, EPDM

      Material: plastics PBT, metallized. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 20 Order code 71110297

      Cover GT20 Alu, sight glass, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 20 Order code 71110299

      Cover GT20 Alu, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 25
    • Nr 25 Order code 71110284

      Cover GT18 316L, terminal Ex d, HNBR

      Material: 316L. O-ring EPDM /PTFE coated. Usage: terminal compartment Ex d/XP, FMP51/FMP52/FMP54/FMP55/FMP56/FMP57, FMR51/FMR52/FMR53/FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71110291

      Cover GT18 316L, terminal Ex, HNBR

      Material: 316L. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP51/FMP52/FMP54/FMP55/FMP56/FMP57, FMR51/FMR52/FMR53/FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71110295

      Cover GT19 PBT, Terminal Ex, EPDM

      Material: plastics PBT, metallized. Usage: terminal compartment, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 25 Order code 71110301

      Cover GT20 Alu, Terminal Ex, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71110302

      Cover GT20 Alu, Terminal Ex d, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71185516

      Cover GT18 316L, Terminal, OVP, HNBR

      Material: 316L. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMP54/FMP56/FMP57, FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71185517

      Cover GT20 Alu, Terminal, OVP, HNBR

      Material: aluminium. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71185518

      Cover GT19 PBT, Terminal, OVP, EPDM

      Material: plastic PBT, metallizied. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Order code 71450381

      Plug M12, IP66/68 NEMA4X/6P, ProToF

      For electrical connection. Usage: FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57,FMR50/FMR51/FMR52/FMR53/ FMR54/FMR57, FMR60/FMR62/FMR67.

  • 34
    • Nr 34 Order code 71108594

      I/O module 2-wire, 4-20mA, HART, Ex, V2

      Non-Ex, Ex. 1x current output HART. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57.

    • Nr 34 Order code 71108594

      I/O module 2-wire, 4-20mA, HART, Ex, V2

      Non-Ex, Ex. 1x current output HART. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57.

    • Nr 34 Order code 71108594

      I/O module 2-wire, 4-20mA, HART, Ex, V2

      Non-Ex, Ex. 1x current output HART. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57.

    • Nr 34 Order code 71108595

      I/O module Level, 2-wr.4-20mA,HART,Ex,V1

      Non-Ex, Ex. 1x current output HART. Version 1. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57.

    • Nr 34 Order code 71108595

      I/O module Level, 2-wr.4-20mA,HART,Ex,V1

      Non-Ex, Ex. 1x current output HART. Version 1. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57.

    • Nr 34 Order code 71108595

      I/O module Level, 2-wr.4-20mA,HART,Ex,V1

      Non-Ex, Ex. 1x current output HART. Version 1. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57.

    • Nr 34 Order code 71108599

      I/O module, 2-wr.,4-20mA,HART,PFS,Ex,V1

      Non-Ex, Ex. 1x current output HART, 1x PFS. PFS=switch output. Version 1. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57. FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57.

    • Nr 34 Order code 71108603

      I/O module, 2-wire, PA, PFS, Ex, V1

      Non-Ex, Ex. PROFIBUS PA. PFS=switch output. Version 1. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57.

    • Nr 34 Order code 71108603

      I/O module, 2-wire, PA, PFS, Ex, V1

      Non-Ex, Ex. PROFIBUS PA. PFS=switch output. Version 1. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57.

    • Nr 34 Order code 71108603

      I/O module, 2-wire, PA, PFS, Ex, V1

      Non-Ex, Ex. PROFIBUS PA. PFS=switch output. Version 1. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57.

    • Nr 34 Order code 71164940

      I/O module, 2-wire, PA/FF, PFS, Ex, V2

      Non-Ex, Ex. PROFIBUS PA, FOUNDATION Fieldbus. PFS=switch output. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass 200, Prowirl 200, Promag 200.

    • Nr 34 Order code 71164940

      I/O module, 2-wire, PA/FF, PFS, Ex, V2

      Non-Ex, Ex. PROFIBUS PA, FOUNDATION Fieldbus. PFS=switch output. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass 200, Prowirl 200, Promag 200.

    • Nr 34 Order code 71164940

      I/O module, 2-wire, PA/FF, PFS, Ex, V2

      Non-Ex, Ex. PROFIBUS PA, FOUNDATION Fieldbus. PFS=switch output. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass 200, Prowirl 200, Promag 200.

    • Nr 34 Order code 71164940

      I/O module, 2-wire, PA/FF, PFS, Ex, V2

      Non-Ex, Ex. PROFIBUS PA, FOUNDATION Fieldbus. PFS=switch output. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass 200, Prowirl 200, Promag 200.

    • Nr 34 Order code 71187812

      I/O mod.Level,2-wr.4-20mA,HART,Ex,LP,V2

      Version 2. Not for Ex d/XP. LP=low powered. 1x current output HART. Usage: FMP50/FMP51/FMP52/FMP53/FMP54/ FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/ FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 34 Order code 71187812

      I/O mod.Level,2-wr.4-20mA,HART,Ex,LP,V2

      Version 2. Not for Ex d/XP. LP=low powered. 1x current output HART. Usage: FMP50/FMP51/FMP52/FMP53/FMP54/ FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/ FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 34 Order code 71187812

      I/O mod.Level,2-wr.4-20mA,HART,Ex,LP,V2

      Version 2. Not for Ex d/XP. LP=low powered. 1x current output HART. Usage: FMP50/FMP51/FMP52/FMP53/FMP54/ FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/ FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 34 Order code 71207473

      I/O mod. Level,4-wr.DC,4-20mA,HART,Ex,V2

      Non-Ex, Ex. 10.4-48VDC. 1x current output HART. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 34 Order code 71207474

      I/O mod. Level, 2-wr.2x4-20mA,HART,Ex,V2

      Non-Ex, Ex. Current output, 4-20mA HART + 4-20mA analog. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57.

    • Nr 34 Order code 71207475

      I/O mod. Level,4-wr.AC,4-20mA,HART,Ex,V2

      Non-Ex, Ex. 90-253VAC. 1x current output HART. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

  • 37
    • Nr 37 Order code 71110279

      Terminal set 4-wire, I/O module

      Consists of: 2x terminal 2-pole, green. 2x terminal 2-pole, red. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 37 Order code 71110280

      Terminal set 2-wire, I/O module

      Consists of: 4x terminal 2-pole, green. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71197334

      Transmitter electronics FHX50

      Consists of: electronics, ribbon cable. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass200, Prowirl 200, Promag 200, Prosonic Flow 200.

    • Order code 71296840

      M12-female plug connector, VA

      To connect FHX50. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57. Not for dust Ex. Usage: Prowirl 200, Promass 200, Promag 200, Prosonic Flow 200.

    • Order code

      Remote display FHX50 please order with separate order structure.

    • Order code 71206552

      Cable FHX50, 5m

      Connection cable, shielded. Usage: FHX50.

    • Order code 71206554

      Cable FHX50, 10m

      Connection cable, shielded. Usage: FHX50.

    • Order code 71206555

      Cable FHX50, 20m

      Connection cable, shielded. Usage: FHX50.

    • Order code 71206556

      Cable FHX50, 30m

      Connection cable, shielded. Usage: FHX50.

    • Order code 71128617

      Overvoltage protection (OVP10),1-Channel

      4-20mA HART. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71128619

      Overvoltage protection (OVP20),2-Channel

      4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus, Imp./Freq./Switch output. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 30
    • Nr 30 Order code XPF0001-

      Electronics Levelflex FMP5x

      Main electronics. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57.

  • 40
    • Nr 40 Order code XPD0024-

      Display module, SD02, push buttons

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, t-mass 150, Promag 200, Prowirl 200. Consists of: Display SD02, helix cable, ribbon cable, connector cover.

    • Nr 40 Order code XPD0025-

      Display module, SD03, Touch Control

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200. Consists of: Display SD03 illuminated, ribbon cable, connector cover.

    • Order code 71373490

      Rope centering star, PEEK, 48-95mm, 1 pc

      Rope spacer for rope 4mm. D=48-95 mm/1.88-3.74 in. Diameter adaptable. Tmax 250oC/482oF. Material: PEEK. FDA, EG 1935/2004, EU 10/2011 compliant. Usage: rope assembly FMP50/FMP51/ FMP52/FMP54/FMP55.

    • Order code 71373492

      Rope centering star, PEEK, 48-95mm, 5 pc

      Rope spacer for rope 4mm. D=48-95 mm/1.88-3.74 in. Diameter adaptable. Tmax 250oC/482oF. Material: PEEK. FDA, EG 1935/2004, EU 10/2011 compliant. Usage: rope assembly FMP50/FMP51/ FMP52/FMP54/FMP55.

    • Order code 71377355

      Bluetooth module (BT10)

      Module for wireless data communication. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

  • 55
    • Nr 55 Order code XPF0013-

      Probe FMP55 w/o process connection

      Usage: existing process connection FMP55.

    • Order code

      Check utelized cable length. Replace a faulty unit with a functioning unit of the same type only.

  • 70
    • Nr 70 Order code 71114823

      HF-Coax cable L=3m/9ft, plug

      Usage: FMP50/FMP51/FMP52/FMP54/ FMP55/FMP56/FMP57, sensor remote.

    • Order code 71102216

      Mountingset Cerabar,Deltapilot,Levelflex

      Material: 316L. Usage: wall/pipe mounting (2"), FMB50/FMB51/FMB52/FMB53, FMB70, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, PMC51, PMC71, PMP51/PMP55, PMP71/PMP75.

    • Order code 71162242

      Weather prot. cover GT18/GT19/GT20, 316L

      Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/ FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71157270

      Centering star PFA 37mm/12mm

      Spacers for rods 12mm/0.5in. Tmax 250oC/482oF. Material: PFA. FDA, EG1935/2004, EU10/2011 compliant. Usage: FMP51.

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.

  • 65
    • Nr 65 Order code 71110303

      Sealing set GT18/GT19/GT20, EPDM, HNBR

      Consists of: O-ring 88.5x3.53 EPDM/PTFE, cover electronics compartment, housing GT19. O-Ring 88.5x3.53 NBR, cover electronics compartment, housing GT18, GT20. O-ring 91.67x3.53 EPDM/PTFE, cover terminal compartment, housing GT19. O-Ring 91.67x3.53 NBR, cover terminal compartment, housing GT18, GT20. O-ring 50.39x3.53 EPDM/PTFE, housing/sensor. FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • Forgjenger

Nedlastinger