Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Solimotion FTR20 - Microwave flow indicator

Microwave flow indicator
Solimotion FTR20

For monitoring pneumatic and mechanical transport processes for bulk solids

FTR20
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
from CHF ??.-

Spesifikasjonene kort oppsummert

  • Process temperature

    Standard
    -40°C ... +70°C
    (-40°F ...158°F)
    With adapter for temperature reduction:
    -40°C to +450°C
    -40°F ...+842°F)

  • Process pressure / max. overpressure limit

    0.5 ... 6.8 bar abs standard
    (7.2 ... 98.6 psi abs)
    When using the adapter for temperature reduction:
    0.8 to 5.1 bar abs
    (11.6 ...74 psi abs)

Bruksområde

The Solimotion FTR20 flow indicator for bulk solids is a non-contact device based on microwave technology. It is ideally suited for cost-effective monitoring of a mass flow (present or not present). The compact device can be used wherever the cost-effective monitoring of bulk solids movement is required. Individual adjustments to the application can be carried out by means of configurable functions (incl. automatic calibration).

Building materials industry: Cement, plaster, wood chips etc.
Chemicals: Fertilizers, plastic powder and granules, silica etc.
Food industry: Coffee, tea, tobacco, cereals, animal feeds etc.
Energy production: Coal, carbon dust, fly-ash, coke etc.

  • Process connections: Threads or a suitable mounting bracket

  • Temperature: -40 to +450°C (-40 to +842°F), with adapter for temperature reduction

  • Pressure: 0.5 to 6.8bar abs standard (7.2 to 98.6psi abs)

  • International explosion protection certificates

Fordeler

  • Sensor, transmitter and power unit mounted in one housing, which means less effort for installation and mounting

  • High safety level compliant with international explosion protection certificates

  • Flush-mounted installation, non-contact installation possible for ideal integration into the process

  • Electronics housing can be rotated by 360° allowing adjustment into optimum position after installation

  • High cost-effectiveness thanks to its mechanical robustness: No wear, process-wetted ceramic sensor diaphragm (optional), long service life, maintenance-free

  • Signaling of mass flow (present or not present)

Extended utvalg

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products