Du må skrive inn minst 2 tegn for å starte søket.

Multichannel, multiparameter software Memobase Plus CYZ71D

Memobase Plus streamlines your sensor management and turns your computer into a measuring station. ©Endress+Hauser

Memobase Plus streamlines your sensor management and turns your computer, laptop or tablet into a space-saving measuring station.

All stored sample and sensor information is easily accessible to enhance your GLP and GMP. ©Endress+Hauser

All stored sample and sensor information is easily accessible to enhance your GLP and GMP.

With Memobase Plus your process measurements are 100% consistent with your lab measurements. ©Endress+Hauser

With Memobase Plus your process measurements are 100% consistent with your lab measurements.

Maintain your sensors under controlled conditions in the lab. ©Endress+Hauser

Maintain your sensors under controlled conditions in the lab for improved accuracy and a prolonged sensor lifetime.

Evaluate the sensor performance with advanced diagnostics and the 'Ready for next batch' indication. ©Endress+Hauser

Evaluate the sensor performance with advanced diagnostics and the 'Ready for next batch' indication.

Speed up your work and connect multiple Memosens sensors in any combination. ©Endress+Hauser

Speed up your work and connect multiple Memosens sensors in any combination.

Scan and import all important data on our buffers and standards directly into Memobase Plus. ©Endress+Hauser

Scan and import all important data on our buffers and standards directly into Memobase Plus - for convenient, fast and error-free buffer management.

Scan and import important data on your grab samples directly into Memobase Plus. ©Endress+Hauser

Simplify your sample management: via a data matrix code you can import information such as measuring point, plant, batch, etc. from your sample bottles directly into Memobase Plus.

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Measure, calibrate, and document with one single tool for Memosens sensors

Memobase Plus is the perfect software to improve your process safety and reliability. It documents the complete lifetime of Memosens sensors offering full traceability with a minimum of paperwork. Memobase Plus turns your computer into a high-performance, space-saving measuring device for up to 4 parallel sensors. You can save and export measurement data and use identical sensors in the laboratory as in the process to achieve truly comparable measurements.

  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

  • Standardprodukter

  • Pålitelige, robuste og lette å vedlikeholde

Tekniske egenskaper

Enkelhet

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

FLEX utvalget Tekniske egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental utvalg

Møter dine grunleggende målebehov

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean utvalg

Håndter henkelt dine kjerneprosesser

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended utvalg

Optimaliser prosessene dine med innovative teknologier

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert utvalg

Mestre de mest utfordrende applikasjonene dine

Tekniske egenskaper
Enkelhet

Varierende

Hurtigvalg

Velg ett av våre foreslåtte alternative
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

individuell konfigurasjon

Fortsett for å velge blant alle mulige alternativer
  • Fordeler

    • Higher efficiency with easy sensor maintenance:
      Plug and play with Memosens sensors means: Just swapping the sensors in the process with lab pre-calibrated sensors.

    • Advanced diagnostics with 'Ready for next batch' indication:
      Memobase Plus evaluates the...

  • Bruksområde

    Memobase Plus manages the complete life cycle of pH, ORP, conductivity, dissolved oxygen and chlorine sensors with the robust Memosens technology.
    It is available for all industries and fulfills the highest demands of the pharmaceutical industry. User...

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    Potentiometric

  • Application

    Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels

  • Installation

    Laboratory or work bench applications in safe area
    No connection to PCS!

  • Characteristic

    Product consists of PC software, USB cable, sensor connection box MemoLink and Memosens lab cable CYK20 optionally, CYK10 with M12 plug can be used alternatively

  • Measurement range

    Dependent on connected sensors, please see sensor specifications

  • Measuring principle

    Memosens + measuring principles of the connected sensors

  • Material

    MemoLink sensor connection box: PBT

  • Dimension

    MemoLink sensor connection box:
    97.0 x 31.5 x 77.5 mm
    3.82 x 1.24 x 3.05 inch

  • Ex certification

    ATEX II (2)G (Ex ia Gb) IIc which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval

    PC, USB cable and MemoLink in safe area only!

  • Ingres protection

    MemoLink: IP 65 when cables are connected

  • Input

    Memosens

  • Output / communication

    USB

  • Additional certifications

    FDA CFR 21 Part 11 Certificate of compliance when Pharma conformity is ordered

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels

  • Installation

    Laboratory or work bench applications in safe area
    No connection to PCS!

  • Characteristic

    Product consists of PC software, USB cable, sensor connection box MemoLink and Memosens lab cable CYK20 optionally, CYK10 with M12 plug can be used alternatively

  • Measurement range

    Dependent on connected sensors, please see sensor specifications

  • Measuring principle

    Memosens and measuring principles of the connected sensors

  • Material

    MemoLink sensor connection box: PBT

  • Dimension

    MemoLink sensor connection box:
    97.0 x 31.5 x 77.5 mm
    3.82 x 1.24 x 3.05 inch

  • Ex certification

    ATEX II (2)G (Ex ia Gb) IIc which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval.
    PC, USB cable and MemoLink in safe area only!

  • Ingres protection

    MemoLink: IP 65 when cables are connected.

  • Input

    Memosens

  • Output / communication

    USB

  • Additional certifications

    FDA CFR 21 Part 11 Certificate of compliance when Pharma conformity is ordered

  • Measuring principle

    Potentiometric

  • Application

    Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels

  • Installation

    Laboratory or work bench applications in safe area, no connection to PCS!

  • Characteristic

    Product consists of PC software, USB cable, sensor connection box MemoLink and Memosens lab cable CYK20 optionally, CYK10 with M12 plug can be used alternatively

  • Measurement range

    Dependent on connected sensors, please see sensor specifications

  • Measuring principle

    Memosens and measuring principles of the connected sensors

  • Material

    MemoLink sensor connection box: PBT

  • Dimension

    MemoLink sensor connection box:
    97.0 x 31.5 x 77.5 mm
    3.82 x 1.24 x 3.05 inch

  • Ex certification

    ATEX II (2)G (Ex ia Gb) IIc which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval

    PC, USB cable and MemoLink in safe area only!

  • Ingres protection

    MemoLink: IP 65 when cables are connected

  • Input

    Memosens

  • Output / communication

    USB

  • Additional certifications

    FDA CFR 21 Part 11 Certificate of compliance when Pharma conformity is ordered

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification