Du må skrive inn minst 2 tegn for å starte søket.

Stamolys CA71MN

Stamolys CA71MN - Analyzer for the determination of diluted manganese in drinking or mineral water ©Endress+Hauser

Dette produktet er ikke tilgjengelig lenger.

Se den nye generasjonen i området forgjenger/etterfølger, eller kontakt den lokale Endress+Hauser-representanten.

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    Colorimetric

  • Characteristic

    Analyser for manganese

  • Size

    648 x 436 x 250 mm
    25.27 x 17.00 x 9.75inch

  • Design

    GRP, Stainless steel or open frame

  • Process temperature

    10°C ... 30°C
    50 ... 86°F

  • Ambient temperature

    5°C ... 40°C
    41 ... 104°F

  • Process pressure

    pressureless < 0,2 bar
    3psi

  • Sample flow rate

    min. 5 ml/min

  • Consistency of the sample

    low solid content(TS<50mg/l)

  • Specials

    at any time adaptable at suburb/customer conditions, two-channelversion available, sample fertilization without further pump possible

  • Application

    Water / Wastewater / Processwater

  • Power supply

    115 V AC / 230 V AC, 50/60 Hz

  • Output

    0/4 ... 20 mA
    Contacts: 2 limit contacts (per channel), 1 system alarm contact

  • Measurement range

    1 ... 150 µg/l Mn
    10 ... 2000 µg/l Mn

  • Consumables

    Chemicals necessary

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification
  • Forgjenger