Du må skrive inn minst 2 tegn for å starte søket.

Turbimax CUE23

Turbimax CUE23 - Laboratory turbidity meter compliant to EN ISO 7027 ©Endress+Hauser

Dette produktet er ikke tilgjengelig lenger.

Se den nye generasjonen i området forgjenger/etterfølger, eller kontakt den lokale Endress+Hauser-representanten.

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    Single beam scattered light

  • Application

    Turbidimeter for laboratory measurement

  • Characteristic

    " Versions with infrared light source
    " Auto ranging 0 ... 1000 NTU
    " Automatic alert when calibration is needed
    " Simple calibration procedures
    " RS-232 output for printing or recording of measured values
    " Reusable calibration standards

  • Measurement range

    0 - 1000 NTU

  • Measuring principle

    Turbidity measurement using standardised 90° scattered light method acc. to ISO 7027/EN27027(Infrared Light)

  • Design

    The transmitted infrared light beam is scattered by the solid matter particles in the medium. The scattered light beams are detected by scattered light receivers which are arranged at an angle of 90° to the light source.

  • Material

    Housing: ABS
    Sample cuvette: Borosilicate glass

  • Dimension

    95 x 254 x 273 mm / 3.75 x 10 x 10.75 inches

  • Process temperature

    0 ... 50 °C / 32 ... 122 °F

  • Process pressure

    Ambient pressure

  • Output / communication

    Uni-directional RS-232 output for recorder

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification
    • Order code 51518580

      Calibration kit CUE21/CUE23/CUE24

      Ready-for-use solutions: 0,02 NTU, 10 NTU and 1000 NTU Accessory turbidity measurement

    • Order code 51518581

      Set sample cuvettes CUE23/CUE24

      incl. caps, 3 pcs. Accessory turbidity measurement

    • Order code 71030108

      Lamp module CUE23

      Light source: Infrared LED (850 nm) Spare part: turbidity measurement