Du må skrive inn minst 2 tegn for å starte søket.

Digital non-glass pH sensor
Tophit CPS491D

Tophit CPS491D - Digital non-glass pH electrode for heavily soiled media ©Endress+Hauser

The pH-value of a liquid can be calculated using the potentiometric measurement principle. This video shows what it is about and how this measuring principle works.

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens ISFET sensor for heavily polluted media in chemical processes, paper or paint production

Tophit CPS491D is the specialist for fibrous media or media with a high content of suspended solids such as dispersions, precipitation, emulsions. Its unbreakable shaft ensures a long operating life while the open aperture guarantees reliable measurement under harsh process conditions. Thanks to Memosens digital technology, CPS491D combines maximum process and data integrity with simple operation. It resists corrosion and moisture, enables lab calibration and facilitates predictive maintenance.
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
    • Measurement range

      pH 0-14

    • Process temperature

      max. 130°C (266°F)

    • Process pressure

      max. 10 bar/100°C (145 psi/212°F)

Hurtigvalg

Velg ett av våre foreslåtte alternative
Salgspris
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

individuell konfigurasjon

Fortsett for å velge blant alle mulige alternativer
  • Fordeler

    • Unbreakable for highest product safety

    • Open aperture for application in heavily soiled media

    • Application possible at low temperatures

    • Low maintenance thanks to long calibration intervals

    • Maximum process safety through non-contact inductive signal transmission

    • Enables predictive maintenance due to storage of sensor and process-...

  • Bruksområde

    • Chemical processes

    • Pulp and paper industry

    • Contaminated media and suspended solids
      - Dispersions
      - Precipitation
      - Emulsions

    With ATEX, FM, and CSA approval for application in hazardous areas.

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    ISFET

  • Application

    - Process applications - non-glass, break-proof - low temperatures - min. conductivity >500µS/cm - emulsions, suspensions, organic solvents

  • Characteristic

    - Rapid response at low temperatures - stabilised gel insensitive to contamination - lower amount of maintenance required than with glass - overhead installation

  • Measurement range

    pH 0-14

  • Measuring principle

    - Open aperture - double gel reference

  • Design

    - All shaft lengths with temperature sensor - advanced gel technology

  • Material

    PEEK / metal oxide / Perfluorelastomere

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225, 360, 425 mm
    (4.72/8.86/14.2/16.7 inch)

  • Process temperature

    max. 130°C (266°F)

  • Process pressure

    max. 10 bar/100°C (145 psi/212°F)

  • Temperature sensor

    Pt1000.

  • Ex certification

    ATEX
    FM

  • Connection

    Contactless, inductive, digital connection head with Memosens technology

  • Ingres protection

    IP68

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification
  • Erstatter