Du må skrive inn minst 2 tegn for å starte søket.

Trace Chlorine dioxide CCS241

CCS241 - Analog chlorine dioxide sensor for drinking and industrial water ©Endress+Hauser

Dette produktet er ikke tilgjengelig lenger.

Se den nye generasjonen i området forgjenger/etterfølger, eller kontakt den lokale Endress+Hauser-representanten.

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    Chlorine dioxide

  • Application

    Drinking water, water, process

  • Characteristic

    Amperometric measurement of dissolved chlordioxide

  • Measurement range

    0,01 - 5ppm Chlordioxide

  • Measuring principle

    - closed (membrane covered) measuring cell.
    - Reduction of chlordioxide (ClO2) to chlorid at the cathode with appr. 120mV.

  • Design

    Closed amperometric 2-electrode measuring cell with PTFE membrane.

  • Material

    Sensor shaft : PVC
    Membrane : PTFE
    Membrane cap : PBT (GF30); PVDF

  • Dimension

    Diameter : appr. 25mm
    Length : 160mm

  • Process temperature

    2°C ... 45°C

  • Process pressure

    0bar - 1bar

  • Temperature sensor

    With NTC-temperature sensor

  • Connection

    Fixed cable

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification
  • 1
  • 2
  • A
    • Nr A Order code 71076922

      Maintenance kit, CCS24x

      Content: Electrolyte 50ml / 1,69 fl.oz.; 2 membrane caps; polish foil (2 qualities)

    • Order code 50005181

      Junction box VBC

      for cable extension of chlorine- /dioxide sensor CCS14x / 24x, protection type IP65

    • Order code 50085333

      Measuring cable CYK 71

      For pH-/Redox electrodes or 2-electrode conductivity cells/ 2-electode amperometric cells with temperature sensor. Price per meter (minimum length 5 m).

    • Order code 71257946

      photometer M+N PF-3, desinf. (chlorine)

      colorimetric measurement of free and total chlorine 0,05 .. 6mg/l Disinfection, drinking and process water hand held photometer, IP67-graded, with cuvettes, DPD, according to ISO 7393 deliverey in plastic case, test kit for free and total chlorine included ::hand held photometer for field cal. and verification of desinfection loops

    • Order code COY8-

      Zero-point gel COY8

      Zero point: Verification, calibration, adjustment at zero point of oxygen and disinfection sensors ::Amperometric and optical sensors ::12, 25 and 40mm diameter ::Application in the lab, in the field

  • Erstatter