Digital ORP sensor
Orbipore CPS92D

Orbipore CPS92D - Digital glass ORP electrode for heavily soiled media ©Endress+Hauser
Orbipore CPS92D - Digital glass ORP electrode for chemical, paper and paint industries ©Endress+Hauser

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens glass sensor for heavily polluted media in chemical processes, paper or paint production

Orbipore CPS92D is the digital specialist for fibrous media or media with a high content of suspended solids such as dispersions, precipitation reactions or emulsions. The open aperture prevents fouling and guarantees you the most reliable measurement under extreme process conditions. Thanks to Memosens digital technology, CPS92D combines maximum process and data integrity with simple operation. It resists corrosion and moisture, enables lab calibration and facilitates predictive maintenance.

Hurtigvalg

Velg ett av våre foreslåtte alternative
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

individuell konfigurasjon

Fortsett for å velge blant alle mulige alternativer
  • Fordeler

    • Open aperture for application in heavily soiled media

    • Low maintenance and long service life due to stabilized gel filling

    • Not affected by fluctuations in pressure and temperature

    • Maximum process safety through non-contact inductive signal transmission

    • ...

  • Bruksområde

    • Chemical processes

    • Pulp and paper industry

    • Contaminated media and suspended solids:
      - Dispersions
      - Precipitation
      - Emulsions

    With ATEX, FM, and CSA approval for application in hazardous areas.

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Processapplications, heavy soiled media, emulsions, suspensions, precipitations

  • Installation

    digital electrode with Memosenstechnology

  • Characteristic

    Very robust, easy cleanable.

  • Measurement range

    -1500 mV - +1500 mV

  • Measuring principle

    - Gel compact electrode with open aperture - measuring part as platinum cap.

  • Design

    All shaft lengths - advanced gel technology

  • Material

    Glass electrode and platinum cap.

  • Dimension

    Diameter: 12 mm (0.46 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.68, 8.77, 14.04 and 16,57 inch)

  • Process temperature

    max. 110°C (230°F)

  • Process pressure

    max. 13bar (189psi)

  • Temperature sensor

    NTC30k

  • Ex certification

    ATEX II IG EEXia IIC T3/T4/T6
    FM/CSA Class1 Div.2 in Kombination mit CM42 und CPM153 Messumformer.

  • Connection

    Memosens

  • Ingres protection

    IP68

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification