Analog ORP sensor
Orbipore CPS92

Orbipore CPS92 - Analog glass ORP electrode for heavily soiled media ©Endress+Hauser

Glass electrode for heavily polluted media in chemical processes, paper or paint production

Orbipore CPS92 is the analog specialist for ORP measurement in fibrous media or media with a high content of suspended solids such as dispersions, precipitation reactions or emulsions. The open aperture prevents blocking and guarantees you the most reliable measurement under extreme process conditions.

Hurtigvalg

Velg ett av våre foreslåtte alternative
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

individuell konfigurasjon

Fortsett for å velge blant alle mulige alternativer
  • Fordeler

    • Open aperture for application in heavily soiled media

    • Low maintenance and long service life due to stabilized gel filling

    • Not affected by fluctuations in pressure or temperature

  • Bruksområde

    • Chemical processes

    • Pulp and paper industry

    • Contaminated media and suspended solids
      - Dispersions
      - Precipitation
      - Emulsions

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Processapplications, heavy soiled media, emulsions, suspensions, precipitations

  • Characteristic

    Very robust, easy cleanable.

  • Measurement range

    -1500 mV - +1500 mV

  • Measuring principle

    - Gel compact electrode with open aperture - measuring part as platinum cap.

  • Design

    All shaft lengths - advanced gel technology

  • Material

    Glass electrode and platinum cap.

  • Dimension

    Diameter: 12 mm (0.46 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.68, 8.77, 14.04 and 16,57 inch)

  • Process temperature

    max. 110°C (230°F)

  • Process pressure

    max. 13bar (189psi)

  • Ex certification

    Simple operational device, no certification necessary.

  • Connection

    TOP68 connection head

  • Ingres protection

    IP68

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification