Du må skrive inn minst 2 tegn for å starte søket.

TC62
Explosion-proof thermocouple thermometer

Product picture of thermocouple thermometer TC62 ©Endress+Hauser

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. The sensor is designed for use in a separate thermowell. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. The modular design with a variety of options can be adapted to the measurement task.
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
    • Accuracy

      class 1 acc. to IEC 60584

    • Response time

      depending on configuration
      t50 = 3 s
      t90 = 7 s

    • Max. process pressure (static)

      at 20 °C: 500 bar (7.252 psi)

    • Operating temperature range

      Type K:
      -40 °C ...1.100 °C
      (-40 °F ...2.012 °F)
      Type J:
      -40 °C ...750 °C
      (-40 °F ...1.382 °F)

    • Max. immersion length on request

      up to 30.000,00 mm (1.181,10'')

Hurtigvalg

Velg ett av våre foreslåtte alternative
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

individuell konfigurasjon

Fortsett for å velge blant alle mulige alternativer
  • Fordeler

    • Types of protection for use in hazardous locations: Intrinsic safety (Ex ia), flameproof (Ex d), non-sparking (Ex nA)

    • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion...

  • Bruksområde

    • Heavy duty applications

    • Oil & Gas processing industry

    • Measuring range: –40 to 1 100 °C (–40 to 2 012 °F)

    • Protection class: IP68

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    Thermocouple

  • Characteristic / Application

    US style

    modular temperature assembly

    for heavy duty applications

    suitable for hazardous areas

    threaded process connection

    with neck

    to use with thermowell

  • Thermowell / protection tube

    to use with thermowell

  • Insert / probe

    replaceable (without process interruption)

  • Outer diameter protection tube / Insert

    Insert Diameter

    6,0 mm (0,24'')

  • Max. immersion length on request

    up to 30.000,00 mm (1.181,10'')

  • Material protection tube/ thermowell

    Not defined

  • Optional coating

    Not defined

  • Process connection

    male thread:

    NPT1/2"

  • Tip shape

    straight

  • Surface roughness Ra

    0,8 μm (31,5 μin.)

  • Operating temperature range

    Type K:

    -40 °C ...1.100 °C

    (-40 °F ...2.012 °F)

    Type J:

    -40 °C ...750 °C

    (-40 °F ...1.382 °F)

  • Max. process pressure (static)

    at 20 °C: 500 bar (7.252 psi)

  • Accuracy

    class 1 acc. to IEC 60584

  • Response time

    depending on configuration

    t50 = 3 s

    t90 = 7 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    ATEX II

    IECEx

    NEPSI

    EAC Ex

    Explosion proof

  • Certification

    Gost Metrology

    SIL (transmitter only)

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification
  • C
  • A
  • B
    • Nr B Order code TMT84-

      iTEMP TMT84, Transmitter PA

      Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr B Order code TMT85-

      iTEMP TMT85, Transmitter FF

      Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr B Order code TID10-

      Display for head transmitter TID10

      to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82.

    • Order code READWIN-

      Readwin 2000 Operation + Read. software

    • Order code TXU10-

      Configuration kit TXU10-

      for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.

    • Order code FXA195-

      Commubox FXA195

      Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.

  • D
    • Nr D Order code TA30H-

      Terminal Head TA30H

      Retainer for terminal block or head transmitter + optional display. Design: explosion proof. Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50 150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing).

  • B
    • Nr B Order code TMT181-

      iTEMP TMT181, Head Transmitter PCP

      Product being phased out, limited availability. Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT182-

      iTEMP TMT182, Head Transmitter HART

      Product being phased out, limited availability. Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT82-

      iTEMP TMT82, Transmitter HART

      2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.