Netilion Smart System for Aquaculture
Package of smart sensors that supervise water quality in aquacultures intelligently and comfortably.
The Netilion Smart System for Aquaculture empowers users to monitor the water quality of their production by simply using their smartphone. The package consists of smart sensors and connectivity to communicate the water quality parameters to the user. The user receives all information on his smartphone after installing the Smart Systems App. This way the user can easily analyze the water quality to be able to ensure a healthy fish stock. Please note: The use of the app requires a plan.
Dette produktet er ikke tilgjengelig for dette markedet
-
Fordeler
Intelligent and easy monitoring of water quality in aquaculture, ensure good water quality to increase production in aquaculture applications.
Sensor for relevant parameters, such as dissolved oxygen, ammonium, nitrate and temperature in sweet or salt...
-
Bruksområde
In the area of aquaculture, water quality plays a vital role for ensuring a high stock output. The mortality of fish in aquaculture can be reduced by up to 40 % through optimal water quality. The Netilion Smart System for aquaculture makes it possible...
Dokumenter / håndbøker / programvare
-
Smart System for Aquacultures SSP200
Technical Information
Smart System for Aquacultures SSP200
Technical Information (TI) -
Smart System for Aquacultures SSP200
Operating Instructions
Smart System for Aquacultures SSP200
Operating Instruction (BA) -
Monitoramento seguro da qualidade da água na piscicultura
Monitoramento seguro da qualidade da água na piscicultura
Netilion Smart System para a aquicultura do Escritório Florestal de
Basileia
(Amt für Wald beider Basel)Case Studies (CS)08/19Portugisisk -
Sichere Überwachung der Wasserqualiät in der Fischzucht
Sichere Überwachung der Wasserqualiät in der Fischzucht
Netilion Smart System für die Aquakultur des Amts für Wald beider BaselCase Studies (CS)08/19Tysk -
Betere bewaking van de waterkwaliteit in de visteelt
Betere bewaking van de waterkwaliteit in de visteelt
Netilion Smart system voor de aquacultuur van het Staatsbosbeheer van
Bazel
(Amt für Wald beider Basel)Case Studies (CS)08/19Nederlandsk -
Safe monitoring of water quality in fish farming
Safe monitoring of water quality in fish farming
Netilion Smart System for Aquaculture of the Office for Forests of Basel
(Amt für Wald beider Basel)Case Studies (CS)08/19Engelsk -
Surveillance sûre de la qualité de l‘eau en pisciculture
Surveillance sûre de la qualité de l‘eau en pisciculture
Netilion Smart System pour l‘aquaculture de l‘Office des forêts des deux
Bâle
(Amt für Wald beider Basel)Case Studies (CS)08/19fr -
Monitorización segura de la calidad del agua en piscifactorías
Monitorización segura de la calidad del agua en piscifactorías
Netilion Smart System para la acuicultura del Departamento Forestalde
Basilea
(Amt für Wald beider Basel)Case Studies (CS)08/19Spansk -
Smart System for Aquaqulture SSP200
Smart System for Aquaculture for increasing stock output easily
The intelligent and easy way to monitor water quality. The Smart System
for
Aquaculture empowers users to check water quality on their smartphone.
Package of
smart sensors that supervise water quality in aquacultures intelligently
and comfortably.Picture10/18Language neutral