Du må skrive inn minst 2 tegn for å starte søket.

FieldEdge SGC500

Edge Device FieldEdge SGC500 ©Endress+Hauser

The FieldEdge SGC500 connects field devices to the Netilion platform and can be ordered directly here for Netilion Services or Netilion Connect.

Industrial edge device for connecting field devices to the Netilion Platform

The SGC500 enables the connection of field devices in an industrial plant to the Netilion Platform. Data transmission is via the Internet connection in the plant. The information required for Netilion Services is regularly read out of the field devices and saved in Netilion. The transmitted data enable digital Netilion Services, such as Analytics, Health, Library and Value or also Netilion Connect.

Dette produktet er ikke tilgjengelig for dette markedet

Hurtigvalg

Velg ett av våre foreslåtte alternative
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

individuell konfigurasjon

Fortsett for å velge blant alle mulige alternativer
  • Fordeler

    • Connects field devices to the Netilion Platform.

    • Secure data transfer via encrypted https communication.

    • Transmission of device parameters from connected field devices – Endress+Hauser devices and third-party devices.

    • Easy installation and commissioning.

    • No integration into customer...

  • Bruksområde

    The FieldEdge SGC500 enables the connection of field devices in an industrial plant to the Netilion Platform or accessing to all the field data with Netilion Connect.

Dokumenter / håndbøker / programvare