Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.

Proline Promag P 200
Electromagnetic flowmeter

Electromagnetic flowmeter - Proline Promag P 200 ©Endress+Hauser

The Electromagnetic Flow Measuring Principle

HistoROM data storage concept

The flowmeter for highest medium temperatures with genuine loop-powered technology

Promag P is dedicated to chemical and process applications with corrosive liquids and high medium temperatures. With genuine loop-powered technology, Promag P 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas thanks to its intrinsically safe design (Ex ia). Heartbeat Technology ensures process safety at all times.
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
    • Max. measurement error

      Volume flow: ±0.5 % o.r. ± 2 mm/s (0.08 in/s)

    • Measuring range

      4 dm3/min to 1100 m3/h (1 to 4850 gal/min)

    • Medium temperature range

      Liner material PFA: –20 to +150 °C (–4 to +302 °F)
      Liner material PTFE: –40 to +130 °C (–40 to +266 °F)

    • Max. process pressure

      PN 40, Class 300, 20K

    • Wetted materials

      Liner: PFA; PTFE
      Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum

please wait Loading alternative products

Hurtigvalg

Velg ett av våre foreslåtte alternative
Salgspris
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

individuell konfigurasjon

Fortsett for å velge blant alle mulige alternativer
  • Fordeler

    • Versatile applications – wide variety of wetted materials

    • Energy-saving flow measurement – no pressure loss due to cross-section constriction

    • Maintenance-free – no moving parts

    • Convenient device wiring – separate connection compartment

    • Safe operation – no...

  • Bruksområde

    • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

    • Dedicated to chemical and process applications with corrosive liquids and high medium temperatures

    Device properties

    • Nominal diameter: max....

Funksjoner og spesifikasjoner

Tilbake

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    The flowmeter for highest medium temperatures with genuine loop-powered technology.
    Dedicated to chemical and process applications with corrosive liquids and high medium temperatures.

  • Sensor features

    Diverse applications – wide variety of wetted materials. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Nominal diameter: max. DN 200 (8"). All common Ex approvals. Liner made of PTFE or PFA.

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
    Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).

  • Nominal diameter range

    DN 15 to 200 (½ to 8")

  • Wetted materials

    Liner: PFA; PTFE

    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum

  • Measured variables

    Volume flow, mass flow

  • Max. measurement error

    Volume flow: ±0.5 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    4 dm3/min to 1100 m3/h (1 to 4850 gal/min)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Medium temperature range

    Liner material PFA: –20 to +150 °C (–4 to +302 °F)

    Liner material PTFE: –40 to +130 °C (–40 to +266 °F)

  • Ambient temperature range

    Flange material carbon steel: –10 to +60 °C (+14 to +140 °F)

    Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    AlSi10Mg, coated

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)

    Configuration via local display and operating tools possible

    Remote display available

  • Outputs

    4‐20 mA HART (passive)

    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, JPN

  • Other approvals and certificates

  • Product safety

    CE, C-Tick

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    CRN, PED

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    Drinking water approvals: ACS, NSF 61

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification
  • 34
    • Nr 34 Order code 71164940

      I/O module, 2-wire, PA/FF, PFS, Ex, V2

      Non-Ex, Ex. PROFIBUS PA, FOUNDATION Fieldbus. PFS=switch output. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass 200, Prowirl 200, Promag 200.

    • Order code 71128617

      Overvoltage protection (OVP10),1-Channel

      4-20mA HART. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71128619

      Overvoltage protection (OVP20),2-Channel

      4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus, Imp./Freq./Switch output. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71197334

      Transmitter electronics FHX50

      Consists of: electronics, ribbon cable. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass200, Prowirl 200, Promag 200, Prosonic Flow 200.

    • Order code

      Remote display FHX50 please order with separate order structure.

    • Order code 71296840

      M12-female plug connector, VA

      To connect FHX50. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57. Not for dust Ex. Usage: Prowirl 200, Promass 200, Promag 200, Prosonic Flow 200.

  • 30
  • 34
  • 34
    • Nr 34 Order code XPD0016-

      I/O module, 2-wire, 4-20mA,HART, PFS, Ex

      Non-Ex, Ex. 1x current output HART. 1x PFS= pulse/freq./switch output.

  • 37
    • Nr 37 Order code 71110280

      Terminal set 2-wire, I/O module

      Consists of: 4x terminal 2-pole, green. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 40
    • Nr 40 Order code XPD0024-

      Display module, SD02, push buttons

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, t-mass 150, Promag 200, Prowirl 200. Consists of: Display SD02, helix cable, ribbon cable, connector cover.

    • Nr 40 Order code XPD0025-

      Display module, SD03, Touch Control

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200. Consists of: Display SD03 illuminated, ribbon cable, connector cover.

  • 20
    • Nr 20 Order code 71110299

      Cover GT20 Alu, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 20 Order code 71110297

      Cover GT20 Alu, sight glass, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 25
    • Nr 25 Order code 71110301

      Cover GT20 Alu, Terminal Ex, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71110302

      Cover GT20 Alu, Terminal Ex d, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71185517

      Cover GT20 Alu, Terminal, OVP, HNBR

      Material: aluminium. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 15
  • 65
    • Nr 65 Order code 71110303

      Sealing set GT18/GT19/GT20, EPDM, HNBR

      Consists of: O-ring 88.5x3.53 EPDM/PTFE, cover electronics compartment, housing GT19. O-Ring 88.5x3.53 NBR, cover electronics compartment, housing GT18, GT20. O-ring 91.67x3.53 EPDM/PTFE, cover terminal compartment, housing GT19. O-Ring 91.67x3.53 NBR, cover terminal compartment, housing GT18, GT20. O-ring 50.39x3.53 EPDM/PTFE, housing/sensor. FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 19
    • Nr 19 Order code 71115175

      Housing filter Brass/Ni GT19/20, 1 set

      Consists of: 2x filter plug brass nickel, pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 17
    • Nr 17 Order code 71115176

      Set housing securing clamps

      Usage: housing GT18/GT19/GT20, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71162242

      Weather prot. cover GT18/GT19/GT20, 316L

      Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/ FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 5X2BXX-

      Transmitter Promag 200, 5X2BXX

    • Order code DK5GC-

      Promag L/W/P/S,E, grounding cable kit

      A kit includes 2 cables

    • Order code DK5GD-

      Promag, grounding disc/protection disc

      Includes 1 grounding disc/protection disc

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.

Nedlastinger