Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Picture of Coriolis flowmeter Dosimass / 8BE for filling and bottling applications

Dosimass
Coriolis flowmeter

The compact sensor with an ultra-compact transmitter

8BE
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
from CHF ??.-
Filtrer måle-/implementeringsoppgave
Måle-/implementeringsoppgave

Konfigurer til å laste ned CAD-tegninger av dette produktet

  • Measuring principle

    Coriolis

  • Product headline

    The compact sensor with an ultra-compact transmitter.
    Measurement of liquids with the most diverse properties in continuous process control & batching applications.

  • Sensor features

    High process safety – high measuring accuracy for different media in shortest filling time. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Various hygienic process connections, 3-A conform. CIP, SIP cleanable sensor.

  • Transmitter features

    Versatile and time-saving wiring – plug connector. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
    Robust, ultra‐compact transmitter housing. Pulse/frequency/switch output, Modbus RS485. Excellent and easily cleanable transmitter.

  • Nominal diameter range

    DN 8 to 25 (³⁄₈ to 1")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow

  • Max. measurement error

    Mass flow (liquid): ±0.15 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 18 000 kg/h (0 to 660 lb/min)

  • Max. process pressure

    PN 40

  • Medium temperature range

    –40 to +125 °C (–40 to +257 °F)
    150 °C allowed for 1 h

  • Ambient temperature range

    –20 to +60 °C (–4 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    1.4308 (304)

  • Degree of protection

    IP67, type 4X enclosure

  • Display/Operation

    No local operation
    Configuration via operating tools possible

  • Outputs

    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    Modbus RS485

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
    3-A

  • Product safety

    CE