Manifold / Block&Bleed valve, DA63M

Produktbilde av:  DA63M

Manifold, 3/5 valve.
Block&Bleed valve, 2 valve.
For direkte montering opptil trykklasse
PN400.

Dokumenter / håndbøker / programvare

Tilbehør / reservedeler

Nr
Order code
Specification
    • Order code 71340482

      Screw set UNF7/16x2-1/4", VA, Graphite

      Consisting of: 4x screw, length 2-1/4", VA. 2x seal Graphite. Usage: manifold, forging, DA63M.

    • Order code 71071897

      Screw set UNF7/16x1-3/4", steel, Viton

      Consists of: 4x screw, length 1-3/4", steel. 2x seal FKM Viton. Usage: manifold, milled. DA63M, DPD61D/DPD62D/DPD63D, DO61W/DO62C/DO63C/DO65F. Not for manifold + connection IEC61518, both side.

    • Order code 71071899

      Screw set UNF7/16x1-3/4", steel, PTFE

      Consists of: 4x screw, length 1-3/4", steel. 2x seal PTFE. Usage: manifold, milled. DA63M, DPD61D/DPD62D/DPD63D, DO61W/DO62C/DO63C/DO65F. Not for manifold + connection IEC61518, both side.

    • Order code 71071900

      Screw set UNF7/16x2-1/4", steel, Viton

      Consists of: 4x screw, length 2-1/4", steel. 2x seal FKM Viton. Usage: manifold, forging. DA63M, DPD61D/DPD62D/DPD63D, DO61W/DO62C/DO63C/DO65F. Not for manifold + connection IEC61518, both side.

    • Order code 71071901

      Screw set UNF7/16x2-1/4", steel, PTFE

      Consists of: 4x screw, length 2-1/4", steel. 2x seal PTFE. Usage: manifold, forging. DA63M, DPD61D/DPD62D/DPD63D, DO61W/DO62C/DO63C/DO65F. Not for manifold + connection IEC61518, both side.

    • Order code 71285305

      Screw set UNF7/16x1-3/4", VA, Viton

      Consists of: 4x screw, length 1-3/4", VA. 2x seal FKM Viton. Usage: manifold, milled. DA63M, DP61D/DP62D/DP63D, DO61W/DO62C/DO63C/DO65F. Not for manifold + connection IEC61518, both side.

    • Order code 71285307

      Screw set UNF7/16x1-3/4", VA, PTFE

      Consists of: 4x screw, length 1-3/4", VA. 2x seal PTFE. Usage: manifold, milled. DA63M, DP61D/DP62D/DP63D, DO61W/DO62C/DO63C/DO65F. Not for manifold + connection IEC61518, both side.

    • Order code 71285308

      Screw set UNF7/16x2-1/4", VA, Viton

      Consists of: 4x screw, length 2-1/4", VA. 2x seal FKM Viton. Usage: manifold, forging. DA63M, DP61D/DP62D/DP63D, DO61W/DO62C/DO63C/DO65F. Not for manifold + connection IEC61518, both side.

    • Order code 71285310

      Screw set UNF7/16x2-1/4", VA, PTFE

      Consists of: 4x screw, length 2-1/4", VA. 2x seal PTFE. Usage: manifold, forging. DA63M, DP61D/DP62D/DP63D, DO61W/DO62C/DO63C/DO65F. Not for manifold + connection IEC61518, both side.

    • Order code 71340458

      Screw set UNF7/16x1-3/4", steel,Graphite

      Consisting of: 4x screw, length 1-3/4", steel. 2x seal Graphite. Usage: manifold, milled, DA63M.

    • Order code 71340464

      Screw set UNF7/16x2-1/4", steel,Graphite

      Consisting of: 4x screw, length 2-1/4", steel. 2x seal Graphite. Usage: manifold, forging, DA63M.

    • Order code 71340469

      Screw set UNF7/16x1-3/4", VA, Graphite

      Consisting of: 4x screw, length 1-3/4", VA. 2x seal Graphite. Usage: manifold, milled, DA63M.

    • Order code 52015813

      Gasket 17.7x24.0x2.7, PTFE, 4 pieces

      Usage: 3/5 valve manifold DA63M.

    • Order code 52019117

      Gasket 20.0x2.65, S-FKM 90, 4 pieces

      Gasket FKM Viton. Usage: Deltatop, Deltaset.

  • Forgjenger