Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
  • Logg

WirelessHART solutions

WirelessHART solutions, cost-efficient integration of moving, changing and remote measuring points

WirelessHART solutions
5 Produkter
Filter X icon

Nye alternativer tilgjengelige

Etterfølger

Utfasingsretningslinje

Endress+Hauser er forpliktet til langvarig støtte for alle våre produkter.

Vi påtar oss støtte og service av våre produkter i en periode på ti år etter varsel om produkttilbaketrekking (til reservedeler ikke lenger er tilgjengelige).

Imidlertid forbeholder vi oss retten til å tilby alternative løsninger, inkludert erstatningsprodukter hvis det anses mer hensiktsmessig.

Produktstatus

Produktrot SWG70
Navn WirelessHART Fieldgate SWG70
Produktstatus In phase out
Utfasingsdato 12/2022
Bestillingsstopp 12/2025
Reservesensor til not applicable
Kalibrering til not applicable
Tilgjengelighet av reservedeler not applicable
Reparer til not applicable
Nytt alternativ SWG50
Vedlikeholdsråd

Viser 5 av 5 produkter

WirelessHART solutions

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About WirelessHART solutions

WirelessHART provides an extremely flexible method of integrating measuring points into monitoring systems. It can be used in systems subject to regular expansion, e.g. well heads, those constantly on the move, as well as on rotating or moving machinery. As the systems are self-organizing, they require a minimum of time to set up, integrate and commission. Endress+Hauser’s adapter concept also allows WirelessHART communication to be quickly added to existing 4 to 20 mA devices.

Operating principle

A WirelessHART system comprises a gateway, which is connected to the monitoring system, and up to 250 WirelessHART field devices. Endress+Hauser’s adapter allows any HART or
4 to 20 mA device to join the wireless network as do specific device display modules. The instruments transmit their measured values at regular intervals to the gateway, which collects them and makes them available to a connected application. FieldCare device configuration software can be used to configure the network.

Benefits

  • Rapid and flexible installation
  • Suitable for moving and rotating plant equipment
  • Suitable for changing and mobile installations
  • Bridges obstacles and integrates difficult-to-access measuring points
  • Upgrades legacy technology