Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.

Precise measurement technology for plastic recycling

enespa ag works with Endress+Hauser to implement sustainable pyrolysis processes

With Endress+Hauser, enespa ag has an experienced partner at its side. Reliable and accurate measurement technology enables stable monitoring and continuous optimization of the entire pyrolysis process. Endress+Hauser supplies high-precision sensors for recording process parameter. Real-time recording and processing of the measurement data enables automated process control, which optimizes efficiency and guarantees safe, trouble-free and scalable operation of the pyrolysis plants.

Benefits:

  • Maximum plant availability thanks to fewer malfunctions and reduced downtime

  • Seamless real-time process control with continuous monitoring of all critical parameters

  • Consistent end-product quality that meets required standards

Julian Herrmann, Project Manager

Extreme process conditions mean extreme demands on components. The measurement technology from Endress+Hauser has enabled us to achieve a high degree of automation — our plant now runs independently.

Julian Herrmann, Project Manager
enespa ag

A key challenge is the heterogeneous composition of the raw material. Different polymers, additives, and impurities result in varying melting and decomposition points, complicating process control and increasing the risk of malfunctions. For pyrolysis oil to be used industrially, it must meet strict specifications. Precise control of the process parameters is therefore essential to ensure consistent product quality and safe plant operation.

enespa ag partnered with Endress+Hauser to implement sustainable pyrolysis processes:

  • Pressure measurement Cerabar PMP71B: Precise monitoring even under extreme process pressures, indispensable for safety and plant stability

  • Temperature measurement iTHERM TM131: Stable readings at high temperatures— crucial for accurate process control

  • Level measurement Liquiphant FTL51B: Reliable detection of levels in tanks and reactors for smooth operations

  • Flow measurement Proline Prowirl F 200: Precise measurement of material flows to ensure process control and optimization

Kontakt oss

Er du interessert i tilbudet vårt? Vil du diskutere bruksområdet ditt?

Vær vennlig og gi oss så mange opplysninger som mulig så vi kan hjelpe deg på best mulig måte.

  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

  • Standardprodukter

  • Pålitelige, robuste og lette å vedlikeholde

Tekniske egenskaper

Enkelhet

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

FLEX utvalget Tekniske egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental utvalg

Møter dine grunleggende målebehov

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean utvalg

Håndter henkelt dine kjerneprosesser

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended utvalg

Optimaliser prosessene dine med innovative teknologier

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert utvalg

Mestre de mest utfordrende applikasjonene dine

Tekniske egenskaper
Enkelhet

Varierende