Endress+Hauser-gruppen

Mediesenter

Events

Din karriere hos Endress+Hauser.

Støtte nær deg

Online Shop

Skriv inn din personlige påloggingsinformasjon for å få tilgang til Online shoppen og legge inn din bestilling, 24 timer i døgnet, hver dag. Du kan også sjekke produktpriser og leveringstider, eller be om et pristilbud.

Online Shop

E-direct Shop

E-direkte: Bestill pre-konfigurerte instrumenter og systemkomponenter raskt og enkelt online.

E-direct Shop
Endress+Hauser offer appropriate software solutions for all branches of industry.

Software solutions

The software tools that provide to run your operating process at its full potential

Apart from all relevant measuring and system technologies, we also offer appropriate software tools for all branches of industry. Our comprehensive portfolio spans a range of software solutions for inventory management optimizing your inventories and supply chain, for device calibration and configuration through to condition monitoring by providing valuable asset information over the entire life cycle, for energy management efficiently use and monitor energy use in order to reduce costs.

Fordeler

  • Our software for central data management and visualization of stored data allows monitoring the quantities, trending as well as alert indicators for your stock availabilities in order to optimize your inventories and supply chain.

  • From device calibration and configuration through to condition monitoring by providing valuable asset information over the entire life cycle, our software support you in optimizing your installed base during the commissioning and operation phase.

  • Gas, steam or water circuits that provide specific forms of energy to the operating process can be found in all branches of industry. Our appropriate software for energy management efficiently use and monitor energy use in order to reduce costs.

  • In addition, we offer software for easy connection of field devices to process visualization systems via a standard interface as well as software which can be used to configure recorders, temperature transmitters, samplers and system components.

Provide to run your operating process at its full potential

  • Our software for central data management and visualization of stored data allows monitoring the quantities, trending as well as alert indicators for your stock availabilities in order to optimize your inventories and supply chain.

  • From device calibration and configuration through to condition monitoring by providing valuable asset information over the entire life cycle, our software support you in optimizing your installed base during the commissioning and operation phase.

  • Gas, steam or water circuits that provide specific forms of energy to the operating process can be found in all branches of industry. Our appropriate software for energy management efficiently use and monitor energy use in order to reduce costs.

Kontakt

Endress+Hauser AS
Postboks 62 3421 Lierskogen , Norge
Tlf.: +47 32 85 98 50
Faks: +47 32 85 98 51
Send e-post www.no.endress.com
Nettverktøy

Denne siden bruker informasjonskapsler. Ved å fortsette navigeringen på siden samtykker du i bruken av informasjonskapsler. Finn ut mer her lukk