Endress+Hauser-gruppen

Mediesenter

Events

Din karriere hos Endress+Hauser.

Støtte nær deg

Online Shop

Skriv inn din personlige påloggingsinformasjon for å få tilgang til Online shoppen og legge inn din bestilling, 24 timer i døgnet, hver dag. Du kan også sjekke produktpriser og leveringstider, eller be om et pristilbud.

Online Shop

E-direct Shop

E-direkte: Bestill pre-konfigurerte instrumenter og systemkomponenter raskt og enkelt online.

E-direct Shop

Ultrasonic measurement
Time-of-Flight
Prosonic FMU43

Cost effective device for sophisticated level measurement in liquids and bulk solids for
up to 15m

  • Prosonic FMU43 ©Endress+Hauser
  • Time-of-Flight measuring principle

The Prosonic FMU43 sensor is suited for non-contact level measurement in fluids, pastes, coarse bulk material and flow measurement in open channels or at weirs. The two-wire or four-wire compact transmitter can be used in applications with storage tanks, agitators, on stockpiles and conveyor belts. The envelope curve can be shown on the on-site display for simple diagnosis. Linearization function (up to 32 points) for conversion of the measured value into any unit of length, volume or flow rate.

Fordeler

  • Reliable non-contact measurement

  • Quick and simple commissioning via menu-guided on-site operation with four-line plain text display, 7 languages selectable

  • Envelope curves on the on-site display for simple diagnosis

  • Hermetically sealed and potted sensor

  • Chemically resistant sensor out of PVDF

  • Calibration without filling or discharging

  • Integrated temperature sensor for automatic correction of the temperature dependent sound velocity

Bruksområde

Two-wire or four wire instrument for continuous non-contact level and flow measurement.

  • Process connection: Flange

  • Temperature: -40 to +80°C (-40 to +176°F)

  • Pressure: +0.7 to +2.5bar (+10 to +36psi)

  • Maximum measuring distance: Liquids 15m (50ft), Solids 7m (23ft)

  • Blocking distance: Liquids and Solids 0.6m (2ft)

  • International explosion protection certificates

Funksjoner og spesifikasjoner

Dokumenter/håndbøker/programvare

Tilbehør/reservedeler

Forgjenger / Erstatter

Forgjenger: FMU232

Kontakt

Endress+Hauser AS
Postboks 62 3421 Lierskogen , Norge
Tlf.: +47 32 85 98 50
Faks: +47 32 85 98 51
Send e-post www.no.endress.com

Relaterte nyheter

Nettverktøy

Denne siden bruker informasjonskapsler. Ved å fortsette navigeringen på siden samtykker du i bruken av informasjonskapsler. Finn ut mer her lukk