Endress+Hauser-gruppen

Mediesenter

Events

Din karriere hos Endress+Hauser.

Støtte nær deg

Online Shop

Skriv inn din personlige påloggingsinformasjon for å få tilgang til Online shoppen og legge inn din bestilling, 24 timer i døgnet, hver dag. Du kan også sjekke produktpriser og leveringstider, eller be om et pristilbud.

Online Shop

E-direct Shop

E-direkte: Bestill pre-konfigurerte instrumenter og systemkomponenter raskt og enkelt online.

E-direct Shop

Omnigrad TA541
Protection tube for temperature sensors

For use with resistance or thermocouple thermometers principally in heavy duty applications

  • ©Endress+Hauser

This device is a metallic protection tube with threaded or flanged welded process connection. Thermometer connection is a metric or male thread, sizes are depending on tube diameters. A wide range of flange sizes according to common standards and materials for this device is available. Ideally, this leads to a wide range of flexible installations in heavy duty applications.

Fordeler

  • The stem shape can be straight or stepped for fast response time

  • A wide choice of pipe sizes, materials and process connections is available

  • Extension, immersion length and total length can be chosen according to process requirements

  • The process connection can either be threaded or flanged weld

  • Special versions can be manufactured according to specifications.

  • The connection to the thermometer is a male thread.

Bruksområde

The TA541 is an industry standard protection tube, manufactured from pipe, with a round extension and is designed for use with resistance and thermocouple thermometers mainly in heavy duty applications.

Funksjoner og spesifikasjoner

Dokumenter/håndbøker/programvare

Tilbehør/reservedeler

Kontakt

Endress+Hauser AS
Postboks 62 3421 Lierskogen , Norge
Tlf.: +47 32 85 98 50
Faks: +47 32 85 98 51
Send e-post www.no.endress.com

Relaterte nyheter

Nettverktøy

Denne siden bruker informasjonskapsler. Ved å fortsette navigeringen på siden samtykker du i bruken av informasjonskapsler. Finn ut mer her lukk