Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Product picture resistance thermometer TST434

TST434
Resistance thermometer

Comprehensive and common temperature measurement technology for almost all branches of industry

TST434
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
from CHF ??.-

Spesifikasjonene kort oppsummert

  • Accuracy

    class A acc. to IEC 60751
    class B acc. to IEC 60751

  • Max. process pressure (static)

    at 20 °C: 1 bar (15 psi)

  • Operating temperature range

    PT 100:
    -50 °C ...100 °C
    (-58 °F …212 °F)

Bruksområde

The RTD thermometer is especially designed for monitoring the room temperature. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. For ambient temperature measurements indoor or outdoor.

  • Indoor or outdoor ambient temperature measurement

  • Maximum measuring range:
    –50 to +100 °C (–58 to +212 °F)

  • Degree of protection: IP66/68 (NEMA Type 4x encl.)

Fordeler

  • Robust terminal heads according to DIN EN 50446 or stable plastic housings offer optimal protection from extreme ambient conditions

  • Reliable, long term stable and accurate indoor or outdoor ambient temperature measurement

  • Simple and fast wall mounting

  • Optional head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™

Fundamental utvalg

  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

FLEX: Fundamental ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products