Endress+Hauser-gruppen

Mediesenter

Events

Din karriere hos Endress+Hauser.

Støtte nær deg

Online Shop

Skriv inn din personlige påloggingsinformasjon for å få tilgang til Online shoppen og legge inn din bestilling, 24 timer i døgnet, hver dag. Du kan også sjekke produktpriser og leveringstider, eller be om et pristilbud.

Online Shop

E-direct Shop

E-direkte: Bestill pre-konfigurerte instrumenter og systemkomponenter raskt og enkelt online.

E-direct Shop

Proline Prowirl O 200
Vortex flowmeter

The flowmeter with a high pressure sensor, available as compact or remote version

  • Vortex flowmeter - Proline Prowirl O 200 ©Endress+Hauser
  • The Vortex Flow Measuring Principle

  • HistoROM data storage concept

  • This film shows that Prowirl 200 is the most robust vortex flowmeter worldwide even under extreme process conditions.

The Prowirl O measuring tube is an all-cast design. It is especially designed for pressure ranges >40 bar and up to 250 bar. The proven and patented capacitive DSC sensor ensures high precision measured values even under the toughest process conditions. Prowirl 0 200 offers industry-compliant two-wire technology for seamless integration into existing infrastructures and control systems.

Fordeler

  • Integrated temperature measurement up to PN 160 (Class 600)

  • Highest mechanical integrity for flow measurement – special measuring tube material

  • High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer

  • No maintenance – lifetime calibration

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology™

Bruksområde

  • Preferred measuring principle for wet/saturated/superheated steam, gases & liquids (also cryogenic)

Device properties

  • Process pressure up to PN 250 (Class 1500)

  • DSC sensor made of Titanium (PN > 160 bar/Cl.600)

  • Installation length according to industry standard

  • Display module with data transfer function

  • Robust two-chamber housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Funksjoner og spesifikasjoner

Dokumenter/håndbøker/programvare

Tilbehør/reservedeler

Forgjenger / Erstatter

Forgjenger: Prowirl 72F, Prowirl 73F

Suksesshistorier

Kontakt

Endress+Hauser AS
Postboks 62 3421 Lierskogen , Norge
Tlf.: +47 32 85 98 50
Faks: +47 32 85 98 51
Send e-post www.no.endress.com

Relaterte nyheter

Nettverktøy

Denne siden bruker informasjonskapsler. Ved å fortsette navigeringen på siden samtykker du i bruken av informasjonskapsler. Finn ut mer her lukk