Endress+Hauser-gruppen

Mediesenter

Events

Din karriere hos Endress+Hauser.

Støtte nær deg

Online Shop

Skriv inn din personlige påloggingsinformasjon for å få tilgang til Online shoppen og legge inn din bestilling, 24 timer i døgnet, hver dag. Du kan også sjekke produktpriser og leveringstider, eller be om et pristilbud.

Online Shop

E-direct Shop

E-direkte: Bestill pre-konfigurerte instrumenter og systemkomponenter raskt og enkelt online.

E-direct Shop

Certified Training for PROFIBUS DP Engineer

A hands-on course, recognized in all industries

Hands-on exercises will help you learn how PROFIBUS fieldbus technology works in detail. The emphasis is on PROFIBUS PA for the process automation industry. Features like system design and commissioning are topics, as well as diagnostics and troubleshooting. You may also combine this course with Certified Training for PROFIBUS DP Engineer for a complete 5-day training program.

Innhold

  • The following content is covered in the theoretical part: PROFIBUS organization and structure, physical layer of PROFIBUS PA, PROFIBUS components, device integration, diagnosis and status, parameters and configuration.

  • Token handling, cyclic and acyclic communication, FISCO and Ex concepts, cycle time calculation and bus parameters, identification and solving of communication problems.

  • PROFIBUS FDL (Fieldbus Data Link), function codes and service access points used in PROFIBUS DP, cyclic and acyclic communication, cycle time calculation and bus parameters.

  • The following content is covered in the practical part: Wiring of a DP bus segment, commissioning with acyclic tools, cyclic communication and data handling, device Integration (ABB, Siemens, Rockwell, ...)

  • Signal measurement and evaluation with oscilloscope, handling of up-to-date bus analyzers, commissioning of demo plant, device replacement / troubleshooting.

Mål

  • Learn how to design and commission a PROFIBUS fieldbus network.

  • Understand the benefits of the technology and know the procedure for troubleshooting.

Hvem skal være med?

  • System Programmers

  • Control and Instrumentation Engineers

  • Design and Planning Engineers

  • Service and Maintenance Engineers

  • Installers

Forutsetninger

Basic knowledge of computers, electronics and mathematics.

Kvalifikasjon

The training is internationally recognized and certified by the PROFIBUS organization.

Evalueringsmåte

Participants are given time to work with the various components of a PROFIBUS network.

We put emphasis on a balanced approach to theory and practice vendor-neutral instruction.

Mornings are spent learning the theoretical background, and afternoons with the actual components and integration of the field devices into the system. Almost half the course is spent giving you ample opportunity to use what you have learned in hands-on excercises.

Type

A hands-on course, recognized in all industries.

Kontakt

Endress+Hauser AS
Postboks 62 3421 Lierskogen , Norge
Tlf.: +47 32 85 98 50
Faks: +47 32 85 98 51
Send e-post www.no.endress.com
Nettverktøy

Denne siden bruker informasjonskapsler. Ved å fortsette navigeringen på siden samtykker du i bruken av informasjonskapsler. Finn ut mer her lukk