Endress+Hauser-gruppen

Mediesenter

Events

Din karriere hos Endress+Hauser.

Støtte nær deg

Online Shop

Skriv inn din personlige påloggingsinformasjon for å få tilgang til Online shoppen og legge inn din bestilling, 24 timer i døgnet, hver dag. Du kan også sjekke produktpriser og leveringstider, eller be om et pristilbud.

Online Shop

E-direct Shop

E-direkte: Bestill pre-konfigurerte instrumenter og systemkomponenter raskt og enkelt online.

E-direct Shop

Crystallization in the vessel slows down your process

Reliable measurement with up-to date technologies prevents crystallization in polymerization

The polymerization process holds many challenges. Explosion risks can result from hot vapor and slowdown of the reaction time from crystallization of the resin due to high viscosity. This affects the output line. Therefore, keeping your stirring vessel under control at any time by using mechanical devices can be challenging. Our latest technologies help you achieve optimal performance of your vessel and significantly reduce your operational costs.

We can help you with

  • Intrinsically safe instruments which are internaionally certified (IECEx, ATEX, NEPSI, CSA and FM) to protect your process from explosions

  • Advanced diagnostics to detect unpredictable influences such as eintrained gas, high viscosity and changes in temperature, keeping your application under control

  • Design according to IEC61508

  • Capable in safety applications up to SIL 3, providing high reliability

Målepunkter

  • Chemical plant polymerization stirring vessel ©fotolia

Kontakt

Endress+Hauser AS
Postboks 62 3421 Lierskogen , Norge
Tlf.: +47 32 85 98 50
Faks: +47 32 85 98 51
Send e-post www.no.endress.com
Nettverktøy

Denne siden bruker informasjonskapsler. Ved å fortsette navigeringen på siden samtykker du i bruken av informasjonskapsler. Finn ut mer her lukk