| Flow Measurement |
 |
| Promass F |

|
The universal and multivariable Coriolis mass flowmeter for liquids and gases.
|
|  | Universal measuring principle for liquids and gases
|  | Simultaneous and direct measurement of mass flow, density, temperature and viscosity (Multi-variable sensors)
|  | Very high measuring accuracy (typically ±0.1% o.r.)
|  | Not affected by flow profile
|  | No inlet/outlet runs necessary |
Link to more information about the Promass 80F
Link to more information about the Promass 83F
|
| Prowirl |

|
Vortex flowmeters - robust and universal, for cost-effective and reliable flow measurement of gas, steam, and liquids from -200 °C to +400 °C (-330 °F to +750 °F) and up to PN 160 (CI 600).
|
|  | Universally suitable for measuring liquids, gases, and steam
|  | Largely unaffected by changes in pressure and viscosity
|  | High ling-term stavility (lifetime K factor), no zero-point drift
|  | No moving parts
|  | Marginal pressure loss
|  | Easy to install and commission
|  | Large turndown: typically 10:1 to 30:1 for gas/steam or 40:1 for liquids
|  | Link for more information about the Vortex meters |
|
| Promag 23 P |

|
Electromagnetic flow measurement in chemical or process applications for conductive liquids.
|
|  | The principle if virtually independent of pressure, density, temperature and viscosity
|  | Even fluids with entrained solids can be metered
|  | Large nominal diameter range 1/2" to 24" (DN 15 to 600)
|  | No moving parts
|  | Minimum outlay for maintenance and upkeep
|  | No pressure losses
|  | High degree of measuring dependability and reproducibility, good long-term stability
|  | Link for more information on the Promag 23P |
|
| t-mass |

|
Measures gas flow where others give up
|
|  | Direct mass measurement of industrial gases and compressed air
|  | Suitable for very low gass pressures or flow velocities
|  | Rugged, reliable and in-the-field proven meaqsuring technology
|  | Suitable for large diameter pipes (rectangular or circular)
|  | No pressure or temperature compensation required
|  | High turndow capability (up to 100:1)
|  | Link for more t-mass information! |
|
|
| |
|
 |
|
|
|
|